Product details

Rating Catalog Integrated isolated power No Isolation rating Basic, Reinforced Number of channels 1 Forward/reverse channels 1 forward / 0 reverse Default output High, Low Data rate (max) (Mbps) 100 Surge isolation voltage (VIOSM) (VPK) 10000, 12800 Transient isolation voltage (VIOTM) (VPK) 4242, 8000 Withstand isolation voltage (VISO) (Vrms) 3000, 5000 CMTI (min) (V/µs) 85000 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.0107 Current consumption per channel (DC) (typ) (mA) 1.1 Current consumption per channel (1 Mbps) (typ) (mA) 1.7 Creepage (min) (mm) 4, 8 Clearance (min) (mm) 4, 8
Rating Catalog Integrated isolated power No Isolation rating Basic, Reinforced Number of channels 1 Forward/reverse channels 1 forward / 0 reverse Default output High, Low Data rate (max) (Mbps) 100 Surge isolation voltage (VIOSM) (VPK) 10000, 12800 Transient isolation voltage (VIOTM) (VPK) 4242, 8000 Withstand isolation voltage (VISO) (Vrms) 3000, 5000 CMTI (min) (V/µs) 85000 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.0107 Current consumption per channel (DC) (typ) (mA) 1.1 Current consumption per channel (1 Mbps) (typ) (mA) 1.7 Creepage (min) (mm) 4, 8 Clearance (min) (mm) 4, 8
SOIC (D) 8 29.4 mm² 4.9 x 6 SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • 100 Mbps data rate
  • Robust isolation barrier:
    • >100-year projected lifetime at 1500 V RMS working voltage
    • Up to 5000 V RMS isolation rating
    • Up to 12.8 kV surge capability
    • ±100 kV/µs typical CMTI
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25 V to 5.5 V Level translation
  • Default output high (ISO7710) and low (ISO7710F) options
  • Wide temperature range: –55°C to 125°C
  • Low power consumption, typical 1.7 mA at 1 Mbps
  • Low propagation delay: 11 ns Typical (5-V Supplies)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16) and narrow-SOIC (D-8) package options
  • Automotive version available: ISO7710-Q1
  • Safety-related Certifications
    • VDE reinforced insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1 certifications
  • 100 Mbps data rate
  • Robust isolation barrier:
    • >100-year projected lifetime at 1500 V RMS working voltage
    • Up to 5000 V RMS isolation rating
    • Up to 12.8 kV surge capability
    • ±100 kV/µs typical CMTI
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25 V to 5.5 V Level translation
  • Default output high (ISO7710) and low (ISO7710F) options
  • Wide temperature range: –55°C to 125°C
  • Low power consumption, typical 1.7 mA at 1 Mbps
  • Low propagation delay: 11 ns Typical (5-V Supplies)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16) and narrow-SOIC (D-8) package options
  • Automotive version available: ISO7710-Q1
  • Safety-related Certifications
    • VDE reinforced insulation per DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1 certifications

The ISO7710 device is a high-performance, single-channel digital isolator with 5000 V RMS (DW package) and 3000 V RMS (D package) isolation ratings per UL 1577. This device is also certified by VDE, TUV, CSA, and CQC.

The ISO7710 device provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. The isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO 2) insulation barrier. In the event of input power or signal loss, default output is high for a device without suffix F and low for a device with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, the device helps prevent noise currents on data buses, such as RS-485, RS-232, and CAN , or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO7710 device has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO7710 device is available in 16-pin SOIC wide-body (DW) and 8-pin SOIC narrow-body (D) packages.

The ISO7710 device is a high-performance, single-channel digital isolator with 5000 V RMS (DW package) and 3000 V RMS (D package) isolation ratings per UL 1577. This device is also certified by VDE, TUV, CSA, and CQC.

The ISO7710 device provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. The isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO 2) insulation barrier. In the event of input power or signal loss, default output is high for a device without suffix F and low for a device with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, the device helps prevent noise currents on data buses, such as RS-485, RS-232, and CAN , or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO7710 device has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO7710 device is available in 16-pin SOIC wide-body (DW) and 8-pin SOIC narrow-body (D) packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 26
Type Title Date
* Data sheet ISO7710 High Speed, Robust EMC Reinforced Single-Channel Digital Isolator datasheet (Rev. D) PDF | HTML 11 Jan 2023
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) 29 Feb 2024
White paper Improve Your System Performance by Replacing Optocouplers with Digital Isolators (Rev. C) PDF | HTML 07 Sep 2023
Certificate CQC Certificate for ISOxxDWx (Rev. J) 27 Mar 2023
Certificate CSA Certificate for ISO77xxDW 13 Mar 2023
Certificate CSA Certificate for ISO77xxDWV 13 Mar 2023
Certificate CSA Certificate for ISO77xxD 03 Mar 2023
Application note IEC60601-1-2 Compliant Dig. Iso Design W/ 16-kV Contact Discharge ESD Protection PDF | HTML 16 Feb 2023
Certificate CQC Certificate for ISOxxD (Rev. A) 07 Feb 2023
Certificate CQC Certificate for ISOxxDWV (Rev. A) 07 Feb 2023
Certificate TUV Certificate for Isolation Devices (Rev. K) 05 Aug 2022
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. P) 05 Aug 2022
Analog Design Journal How to implement an isolated USB 2.0 high speed, Type-C® DRP PDF | HTML 31 Mar 2022
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 16 Nov 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 11 Jun 2021
EVM User's guide Universal Digital Isolator Evaluation Module PDF | HTML 04 Mar 2021
Functional safety information ISO7710-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA 18 Jun 2020
User guide ISO77xxD Single- and Dual-Digital Isolator Evaluation Module (Rev. A) 25 Feb 2019
Application brief Considerations for Selecting Digital Isolators 24 Jul 2018
User guide ISO77xxDWV Dual-Digital Isolator Evaluation Module 21 Jun 2018
Analog Design Journal How to reduce radiated emissions of digital isolators for systems with RF module 26 Mar 2018
Application brief How to Design Isolated Comparators for ±48V, 110V and 240V DC and AC Detection (Rev. A) 14 Mar 2018
Application brief How To Simplify Isolated 24-V PLC Digital Input Module Designs (Rev. B) 14 Mar 2018
Application brief How to Improve Speed and Reliability of Isolated Digital Inputs in Motor Drives 16 Dec 2017
Application note Isolation Glossary (Rev. A) 19 Sep 2017
User guide ISO77xx Triple/Quad Digital Isolator Evaluation Module User's Guide 05 May 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO7721DEVM — Evaluation module for the ISO7721 high-speed, robust EMC dual-channel digital isolator in D package

The ISO7721DEVM is an evaluaiton module (EVM) used to evaluate the ISO7721 high-performance, reinforced dual-channel digital isolator in an 8-pin narrow SOIC package (package code, D). The EVM features enough test points and jumper options for you to evaluate the device with minimal (...)
User guide: PDF
Not available on TI.com
Evaluation board

ISO7741EVM — ISO7741 high-speed, robust EMC quad-channel digital isolator evaluation module

The ISO7741EVM is an evaluaiton module (EVM) to evaluate the ISO7741. The ISO7741 is a high-performance, reinforced quad-channel digital isolator in a wide-body SOIC package (package code DW). The EVM features enough test points and jumber options for you to evaluate the (...)
User guide: PDF
Not available on TI.com
Evaluation board

UCC28782EVM-030 — UCC28782 active clamp flyback converter 65-W USB-C PD EVM with LMG2610 integrated GaN half-bridge

UCC28782EVM-030 demonstrates high-efficiency and high-density for a 65-W USB Type-C™ power delivery (PD) off-line adapter using the UCC28782 active-clamp flyback controller.  The input supports a universal 90 Vac to 264 Vac and the single output can be set to 5 V, 9 V and 15 V all at 3-A (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

ISO7710 IBIS Model

SLLM331.ZIP (52 KB) - IBIS Model
Simulation model

ISO7710 PSpice Transient Model

SLLM482.ZIP (150 KB) - PSpice Model
Reference designs

TIDA-01623 — 30-W/in3, 93.4% efficiency, 100-W AC/DC adapter reference design

This fully-tested reference design is a high-efficiency, high-power-density, AC/DC adapter solution with a wide input voltage range (100- to 240-V AC) for laptop adapters and smartphone charger applications. This design consists of a front-end transition-mode (TM) power factor correction (PFC) (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP23069 — 3-kW, 180-W/in3 single-phase totem-pole bridgeless PFC reference design with 16-A max input

This reference design demonstrates a method to control a continuous conduction mode Totem pole power factor correction converter (PFC) using C2000 F28003x and F28004x microcontrollers. The PFC also works as inverter in grid connected (current controlled) mode. The converter is designed to support a (...)
Test report: PDF
Reference designs

TIDA-01599 — TÜV SÜD-assessed safe torque off (STO) reference design for industrial drives (IEC 61800-5-2)

This reference design outlines a safe torque off (STO) subsystem for a three-phase inverter with CMOS input isolated IGBT gate drivers. The STO subsystem employs a dual-channel architecture (1oo2) with a hardware fault tolerance of 1 (HFT=1). It is implemented following a de-energize trip concept. (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP23249 — 650-V 30-mΩ GaN FET daughter card reference design

This reference design features two LMG352XR0X0 650-V GaN FETs with an integrated driver and protection in a half-bridge configuration with all the required bias circuit and logic or power level shifting. Power stage, gate-driving, high-frequency current loops are fully enclosed on the board to (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos