SLLSER9D November 2016 – March 2023 ISO7710
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
To design with this device, use the parameters listed in Table 9-1.
PARAMETER | VALUE |
---|---|
Supply voltage, VCC1 and VCC2 | 2.25 V to 5.5 V |
Decoupling capacitor between VCC1 and GND1 | 0.1 µF |
Decoupling capacitor from VCC2 and GND2 | 0.1 µF |