SLLSER9D November 2016 – March 2023 ISO7710
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7710 | |||||||
Supply current - DC signal | VI = VCC1 (ISO7710), VI = 0 V (ISO7710 with F suffix) | ICC1 | 0.5 | 0.8 | mA | ||
ICC2 | 0.6 | 1 | |||||
VI = 0V (ISO7710), VI = VCC1 (ISO7710 with F suffix) | ICC1 | 1.6 | 2.5 | ||||
ICC2 | 0.6 | 1 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 1.1 | 1.5 | ||
ICC2 | 0.6 | 1 | |||||
10 Mbps | ICC1 | 1 | 1.6 | ||||
ICC2 | 1.1 | 1.4 | |||||
100 Mbps | ICC1 | 1.3 | 1.8 | ||||
ICC2 | 4.3 | 5.3 |