SLLSEM2H November 2014 – November 2024 ISO7821
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | SPECIFICATION | UNIT | ||
---|---|---|---|---|---|
DW | DWW | ||||
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | 21 | 21 | μm |
VIOWM | Maximum working isolation voltage | Time dependent dielectric breakdown (TDDB) test | 1500 | 2000 | VRMS |
2121 | 2828 | VDC | |||
DIN V VDE V 0884-10 (VDE V 0884-10):2006-12 | |||||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM
t = 60 sec (qualification) t= 1 sec (100% production) |
8000 | 8000 | VPK |
VIOSM | Maximum surge isolation voltage | Test method per IEC 60065, 1.2/50 µs waveform, VTEST = 1.6 × VIOSM = 12800 VPK(1) (qualification) |
8000 | 8000 | VPK |
VIORM | Maximum repetitive peak isolation voltage | 2121 | 2828 | VPK | |
VPR | Input-to-output test voltage | Method a, After Input/Output safety test subgroup
2/3, VPR = VIORM × 1.2, t = 10 s, Partial discharge < 5 pC |
2545 | 3394 | VPK |
Method a, After environmental tests subgroup 1, VPR = VIORM × 1.6, t = 10 s, Partial Discharge < 5 pC |
3394 | 4525 | |||
Method b1,After environmental tests subgroup 1, VPR = VIORM × 1.875, t = 1 s (100% Production test) Partial discharge < 5 pC |
3977 | 5303 | |||
RS | Isolation resistance | VIO = 500 V at TS | >109 | >109 | Ω |
Pollution degree | 2 | 2 | |||
Climatic category | 55/125/21 | 55/125/21 | |||
UL 1577 | |||||
VISO | Withstanding isolation voltage | VTEST = VISO = 5700 VRMS, t = 60
sec (qualification); VTEST = 1.2 × VISO = 6840 VRMS, t = 1 sec (100% production) |
5700 | 5700 | VRMS |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CLR | External clearance | Shortest terminal-to-terminal distance through air | DW-16 | 8.15 | mm | ||
DWW-16 | 14.5 | 15.0 | |||||
CPG | External creepage | Shortest terminal-to-terminal distance across the package surface | DW-16 | 8.15 | mm | ||
DWW-16 | 14.5 | 15.0 | |||||
CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112; UL 746A | 600 | V | |||
RIO | Isolation resistance, input to output(1) | VIO = 500 V, TA = 25°C | 1012 | Ω | |||
VIO = 500 V, 100°C ≤ TA ≤ max | 1011 | Ω | |||||
CIO | Barrier capacitance, input to output(1) | VIO = 0.4 x sin (2πft), f = 1 MHz | 1 | pF | |||
CI | Input capacitance(2) | VI = VCC/2 + 0.4 x sin (2πft), f = 1 MHz, VCC = 5 V | 2 | pF |
Creepage and clearance requirements must be applied according to the specific equipment isolation standards of an application. Care must be taken to maintain the creepage and clearance distance of a board design to verify that the mounting pads of the isolator on the printed-circuit board do not reduce this distance.
Creepage and clearance on a printed-circuit board become equal in certain cases. Techniques such as inserting grooves and/or ribs on a printed circuit board are used to help increase these specifications.