Product details

Rating Catalog Integrated isolated power No Isolation rating Reinforced Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Default output High, Low Data rate (max) (Mbps) 100 Protocols GPIO, PWM, UART Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 8000 Withstand isolation voltage (VISO) (Vrms) 5700 CMTI (min) (V/µs) 85000 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.0107 Current consumption per channel (DC) (typ) (mA) 1.2 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Creepage (min) (mm) 8, 14.5 Clearance (min) (mm) 8, 14.5
Rating Catalog Integrated isolated power No Isolation rating Reinforced Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Default output High, Low Data rate (max) (Mbps) 100 Protocols GPIO, PWM, UART Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 8000 Withstand isolation voltage (VISO) (Vrms) 5700 CMTI (min) (V/µs) 85000 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.0107 Current consumption per channel (DC) (typ) (mA) 1.2 Current consumption per channel (1 Mbps) (typ) (mA) 1.8 Creepage (min) (mm) 8, 14.5 Clearance (min) (mm) 8, 14.5
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SOIC (DWW) 16 177.675 mm² 10.3 x 17.25
  • Signaling Rate: Up to 100Mbps
  • Wide Supply Range: 2.25V to 5.5V
  • 2.25V to 5.5V Level Translation
  • Wide Temperature Range: –55°C to 125°C
  • Low Power Consumption, Typical 1.8mA per Channel at 1Mbps
  • Low Propagation Delay: 11ns Typical (5V Supplies)
  • Industry leading CMTI(Min): ±100kV/µs
  • Robust Electromagnetic Compatibility (EMC)
  • System-Level ESD, EFT, and Surge Immunity
  • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • SOIC-16 Wide Body (DW) and Extra-Wide Body (DWW) Package Options
  • Safety and Regulatory Approvals:
    • 8000VPK Reinforced Isolation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
    • 5.7kVRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 60601-1 End Equipment Standards
    • CQC Certification per GB4943.1-2011
    • TUV Certification per EN 61010-1 and EN 60950-1
    • All DW Package Certifications Complete; DWW Package Certifications Complete per UL, TUV and Planned for VDE, CSA, and CQC
  • Signaling Rate: Up to 100Mbps
  • Wide Supply Range: 2.25V to 5.5V
  • 2.25V to 5.5V Level Translation
  • Wide Temperature Range: –55°C to 125°C
  • Low Power Consumption, Typical 1.8mA per Channel at 1Mbps
  • Low Propagation Delay: 11ns Typical (5V Supplies)
  • Industry leading CMTI(Min): ±100kV/µs
  • Robust Electromagnetic Compatibility (EMC)
  • System-Level ESD, EFT, and Surge Immunity
  • Low Emissions
  • Isolation Barrier Life: > 25 Years
  • SOIC-16 Wide Body (DW) and Extra-Wide Body (DWW) Package Options
  • Safety and Regulatory Approvals:
    • 8000VPK Reinforced Isolation per DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
    • 5.7kVRMS Isolation for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 60601-1 End Equipment Standards
    • CQC Certification per GB4943.1-2011
    • TUV Certification per EN 61010-1 and EN 60950-1
    • All DW Package Certifications Complete; DWW Package Certifications Complete per UL, TUV and Planned for VDE, CSA, and CQC

The ISO7821 is a high-performance, dual-channel digital isolator with 8000VPK isolation voltage. This device has reinforced isolation certifications according to VDE, CSA, CQC, and TUV. The isolator provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by silicon dioxide (SiO2) insulation barrier. ISO7821 has one forward and one reverse-direction channel. If the input power or signal is lost, default output is ’high’ for the ISO7821 and ’low’ for the ISO7821F device. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO7821 has been significantly enhanced to ease system-level ESD, EFT, Surge and Emissions compliance. ISO7821 is available in 16-pin SOIC wide-body (DW) and extra-wide body (DWW) packages. The DWW package option comes with enable pins which can be used to put the respective outputs in high impedance for multi-controller driving applications and to reduce power consumption.

spacer

The ISO7821 is a high-performance, dual-channel digital isolator with 8000VPK isolation voltage. This device has reinforced isolation certifications according to VDE, CSA, CQC, and TUV. The isolator provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by silicon dioxide (SiO2) insulation barrier. ISO7821 has one forward and one reverse-direction channel. If the input power or signal is lost, default output is ’high’ for the ISO7821 and ’low’ for the ISO7821F device. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO7821 has been significantly enhanced to ease system-level ESD, EFT, Surge and Emissions compliance. ISO7821 is available in 16-pin SOIC wide-body (DW) and extra-wide body (DWW) packages. The DWW package option comes with enable pins which can be used to put the respective outputs in high impedance for multi-controller driving applications and to reduce power consumption.

spacer

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 25
Type Title Date
* Data sheet ISO782 1 x High-Performance, 8000VPK Reinforced Dual Channel Digital Isolator datasheet (Rev. H) PDF | HTML 20 Nov 2024
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. V) 07 Feb 2025
Application note Digital Isolator Design Guide (Rev. G) PDF | HTML 13 Sep 2023
White paper Improve Your System Performance by Replacing Optocouplers with Digital Isolators (Rev. C) PDF | HTML 07 Sep 2023
White paper Circuit Board Insulation Design According to IEC60664 for Motor Drive Apps PDF | HTML 31 Aug 2023
Certificate CQC Certificate for ISOxxDWx (Rev. J) 27 Mar 2023
Certificate CSA Certificate for ISO78xxDWx 13 Mar 2023
Certificate TUV Certificate for Isolation Devices (Rev. K) 05 Aug 2022
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. P) 05 Aug 2022
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 16 Nov 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 11 Jun 2021
EVM User's guide Universal Digital Isolator Evaluation Module PDF | HTML 04 Mar 2021
Functional safety information Isolation in AC Motor Drives: Understanding the IEC 61800-5-1 Safety Standard (Rev. A) 19 Sep 2019
Analog Design Journal Pushing the envelope with high-performance digital-isolation technology (Rev. A) 22 Aug 2018
Application brief Considerations for Selecting Digital Isolators 24 Jul 2018
Functional safety information Isolation in solar power converters: Understanding the IEC62109-1 safety standar (Rev. A) 18 May 2018
Analog Design Journal How to reduce radiated emissions of digital isolators for systems with RF module 26 Mar 2018
Application note Isolation Glossary (Rev. A) 19 Sep 2017
Analog Design Journal 4Q 2015 Analog Applications Journal 30 Oct 2015
Analog Design Journal Common-mode transient immunity for isolated gate drivers 30 Oct 2015
Analog Design Journal Pushing the envelope with high-performance digital-isolation technology 30 Oct 2015
EVM User's guide ISO7821 EVM User's Guide 11 Dec 2014
EVM User's guide ISO784xx Quad-Channel Digital Isolator EVM User Guide 17 Oct 2014
White paper Understanding electromagnetic compliance tests in digital isolators 17 Oct 2014
White paper High-voltage reinforced isolation: Definitions and test methodologies 16 Oct 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Evaluation board

ISO7842-EVM — High-Immunity, 5.7kVRMS Reinforced Quad-Channel 2/2 Digital Isolator Evaluation Module

The ISO7842 provides galvanic isolation up to 5700 VRMS for 1 minute per UL and 8000 VPK per VDE. This device has four isolated channels comprised of a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this (...)

User guide: PDF
Buy from a distributor
Simulation model

ISO7821 IBIS Model (Rev. A)

SLLM266A.ZIP (52 KB) - IBIS Model
Simulation model

ISO7821F IBIS Model (Rev. B)

SLLM276B.ZIP (52 KB) - IBIS Model
Reference designs

TIDA-00785 — Isolated GaN Driver Reference Design

This reference design consists of a reinforced dualchannel digital isolator, a GaN gate driver, and isolated power supplies. This compact reference design is intended to control GaN in power supplies, DC-to-DC converters, synchronous rectification, solar inverters, and motor control. An open-loop (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian
SOIC (DWW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos