SLLSFU6A April 2024 – August 2024 ISOM8110-Q1 , ISOM8111-Q1 , ISOM8112-Q1 , ISOM8113-Q1 , ISOM8115-Q1 , ISOM8116-Q1 , ISOM8117-Q1 , ISOM8118-Q1
PRODUCTION DATA
Table 8-1 lists the functional modes for the ISOM811x-Q1 devices.
CTR1 | PART NUMBER | Input type |
---|---|---|
100% to 155% | ISOM8110-Q1 | DC |
ISOM8115-Q1 | Bidirectional DC | |
150% to 230% | ISOM8111-Q1 | DC |
ISOM8116-Q1 | Bidirectional DC | |
255% to 380% | ISOM8112-Q1 | DC |
ISOM8117-Q1 | Bidirectional DC | |
375% to 560% | ISOM8113-Q1 | DC |
ISOM8118-Q1 | Bidirectional DC |