Product details

Rating Automotive Product type Analog transistor output Withstand isolation voltage (VISO) (Vrms) 3750 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 5 Clearance (min) (mm) 5
Rating Automotive Product type Analog transistor output Withstand isolation voltage (VISO) (Vrms) 3750 Operating temperature range (°C) -40 to 125 Creepage (min) (mm) 5 Clearance (min) (mm) 5
SOIC (DFG) 4 24.57 mm² 3.51 x 7
  • Footprint compatible, pin-to-pin upgrade to industry-standard phototransistor optocouplers
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: -40°C to 125°C ambient operating temperature range
  • 1-channel LED-emulator input
  • Current transfer ratio (CTR) at IF = 5mA, VCE = 5V:
    • ISOM8110-Q1, ISOM8115-Q1: 100% to 155%
    • ISOM8111-Q1, ISOM8116-Q1: 150% to 230%
    • ISOM8112-Q1, ISOM8117-Q1: 255% to 380%
    • ISOM8113-Q1, ISOM8118-Q1: 375% to 560%
  • High collector-emitter voltage: VCE (max) = 80V
  • Robust SiO2 isolation barrier
    • Isolation rating: 3750VRMS
    • Working voltage: 500VRMS, 707VPK
    • Surge capability: up to 10kV
  • Response time: 3µs (typical) at VCE = 10V, IC = 2mA, RL = 100Ω
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design: ISOM811x-Q1
  • Safety-related certifications planned:
    • UL 1577 recognition, 3750VRMS isolation
    • DIN EN IEC 60747-17 (VDE 0884-17) conformity per VDE
    • IEC 62368-1, IEC 61010-1 certifications
    • CQC GB 4943.1 certification
  • Footprint compatible, pin-to-pin upgrade to industry-standard phototransistor optocouplers
  • AEC-Q100 qualified with the following results:
    • Device temperature Grade 1: -40°C to 125°C ambient operating temperature range
  • 1-channel LED-emulator input
  • Current transfer ratio (CTR) at IF = 5mA, VCE = 5V:
    • ISOM8110-Q1, ISOM8115-Q1: 100% to 155%
    • ISOM8111-Q1, ISOM8116-Q1: 150% to 230%
    • ISOM8112-Q1, ISOM8117-Q1: 255% to 380%
    • ISOM8113-Q1, ISOM8118-Q1: 375% to 560%
  • High collector-emitter voltage: VCE (max) = 80V
  • Robust SiO2 isolation barrier
    • Isolation rating: 3750VRMS
    • Working voltage: 500VRMS, 707VPK
    • Surge capability: up to 10kV
  • Response time: 3µs (typical) at VCE = 10V, IC = 2mA, RL = 100Ω
  • Functional Safety-Capable
    • Documentation available to aid functional safety system design: ISOM811x-Q1
  • Safety-related certifications planned:
    • UL 1577 recognition, 3750VRMS isolation
    • DIN EN IEC 60747-17 (VDE 0884-17) conformity per VDE
    • IEC 62368-1, IEC 61010-1 certifications
    • CQC GB 4943.1 certification

The ISOM811x-Q1 devices are single-channel optocoupler-emulators with LED-emulator input and transistor output. The devices are footprint compatible and pin-to-pin upgrades for many traditional optocouplers, allowing enhancement to existing systems with no PCB redesign.

ISOM811x-Q1 opto-emulators offer significant reliability and performance advantages compared to optocouplers, including high bandwidth, low turn-off delay, low power consumption, wider temperature ranges, flat CTR, and tight process controls resulting in small part-to-part skew. Since there is no aging effect or temperature variation to compensate for, the emulated LED input stage consumes less power than optocouplers.

ISOM811x-Q1 devices are offered in small SOIC-4 packages with 2.54mm and 1.27mm pin pitchs, supporting a 3.75kVRMS isolation rating and DC (ISOM811[0-3]-Q1) and bidirectional DC (ISOM811[5-8]-Q1) input options. The high performance and reliability of ISOM811x-Q1 enables these devices to be used in power supply feedback design, motor drives, I/O modules in industrial controllers, factory automation applications, and more.

The ISOM811x-Q1 devices are single-channel optocoupler-emulators with LED-emulator input and transistor output. The devices are footprint compatible and pin-to-pin upgrades for many traditional optocouplers, allowing enhancement to existing systems with no PCB redesign.

ISOM811x-Q1 opto-emulators offer significant reliability and performance advantages compared to optocouplers, including high bandwidth, low turn-off delay, low power consumption, wider temperature ranges, flat CTR, and tight process controls resulting in small part-to-part skew. Since there is no aging effect or temperature variation to compensate for, the emulated LED input stage consumes less power than optocouplers.

ISOM811x-Q1 devices are offered in small SOIC-4 packages with 2.54mm and 1.27mm pin pitchs, supporting a 3.75kVRMS isolation rating and DC (ISOM811[0-3]-Q1) and bidirectional DC (ISOM811[5-8]-Q1) input options. The high performance and reliability of ISOM811x-Q1 enables these devices to be used in power supply feedback design, motor drives, I/O modules in industrial controllers, factory automation applications, and more.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet ISOM811x-Q1 3.75kVRMS , Automotive Single-Channel Opto-Emulator With Analog Transistor Output datasheet (Rev. A) PDF | HTML 27 Aug 2024
Technical article Opto-emulators explained: Why you should upgrade your optocoupler technology PDF | HTML 05 Jan 2024
Application brief Demystifying Isolation Certification Standards: Optocouplers vs Opto-emulators PDF | HTML 19 Oct 2023
Product overview Isolated Secondary-Side Overvoltage Protection Using Opto-emulators PDF | HTML 18 Sep 2023
Product overview Isolating Feedback Signals in Power Supplies PDF | HTML 18 Sep 2023
Product overview Replacing Optocouplers With Opto-Emulators PDF | HTML 18 Sep 2023
Application note Introduction to Opto-Emulators PDF | HTML 13 Sep 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOM-EVM — Universal opto-emulator evaluation module

The ISOM-EVM supports evaluation of TI opto-emulators in 5-pin DFF, 4-pin DFG, 4-pin DFH and 4-pin DFS SOIC packages. The evaluation module (EVM) can be reconfigured for evaluation of different opto-emulators, different input signal or other applications by changing the EVM configuration and (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISOM8110DFGEVM — ISOM8110 evaluation module for single-channel opto-emulator with analog transistor output

ISOM8110DFGEVM is an evaluation module used to evaluate ISOM8110, a single-channel opto-emulator with analog transistor output in a 4-pin DFG SOIC package. The EVM lets you evaluate device performance for fast development and analysis of an isolated system. 

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOIC (DFG) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos