SLLSFU6A April 2024 – August 2024 ISOM8110-Q1 , ISOM8111-Q1 , ISOM8112-Q1 , ISOM8113-Q1 , ISOM8115-Q1 , ISOM8116-Q1 , ISOM8117-Q1 , ISOM8118-Q1
PRODUCTION DATA
PART NUMBER | CTR | PACKAGE(1) | PIN PITCH |
---|---|---|---|
ISOM8110-Q1, ISOM8115-Q1 | 100% to 155% | 4-pin SOIC (DFG), 4-pin SOIC (DFH) | 2.54mm, 1.27mm |
ISOM8111-Q1, ISOM8116-Q1 | 150% to 230% | ||
ISOM8112-Q1, ISOM8117-Q1 | 255% to 380% | ||
ISOM8113-Q1, ISOM8118-Q1 | 375% to 560% |