SLLSFU6C April 2024 – October 2024 ISOM8110-Q1 , ISOM8111-Q1 , ISOM8112-Q1 , ISOM8113-Q1 , ISOM8115-Q1 , ISOM8116-Q1 , ISOM8117-Q1 , ISOM8118-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
IF(max) | Maximum Input forward current | 50 | mA | |
VCEO | Collector-emitter voltage | 80 | V | |
VECO | Emitter-collector voltage | 7 | V | |
IFP | Input pulse forward current (1μs width) | 1 | A | |
VR | Input reverse voltage at IR = 10μA (3) | 7 | V | |
PI | Input power dissipation | 140 | mW | |
IC | Collector current | 50 | mA | |
PC | Collector power dissipation | 150 | mW | |
PT | Total power dissipation | 290 | mW | |
TA | Ambient temperature | –55 | 125 | °C |
TJ | Operating junction temperature | 150 | °C |