SLLSFU6A April 2024 – August 2024 ISOM8110-Q1 , ISOM8111-Q1 , ISOM8112-Q1 , ISOM8113-Q1 , ISOM8115-Q1 , ISOM8116-Q1 , ISOM8117-Q1 , ISOM8118-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
IF(ON) | Input ON-state forward current | 0.7 | 20 | mA | |
VCEO | Collector-emitter voltage | -5 | 48 | V | |
TA | Ambient temperature | -40 | 125 | °C |