SLLSFU6A April 2024 – August 2024 ISOM8110-Q1 , ISOM8111-Q1 , ISOM8112-Q1 , ISOM8113-Q1 , ISOM8115-Q1 , ISOM8116-Q1 , ISOM8117-Q1 , ISOM8118-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | GPN | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
INPUT | |||||||
VF | Input forward voltage | IF = 5mA | ISOM8110-Q1, ISOM8111-Q1, ISOM8112-Q1, ISOM8113-Q1 | 1.2 | 1.4 | V | |
VF | Input forward voltage | IF = 5mA, TA = -40 to 125°C | ISOM8110-Q1, ISOM8111-Q1, ISOM8112-Q1, ISOM8113-Q1 | 1.2 | 1.6 | V | |
VF | Input forward voltage | IF = ±5mA | ISOM8115-Q1, ISOM8116-Q1, ISOM8117-Q1, ISOM8118-Q1 | 1.2 | 1.5 | V | |
VF | Input forward voltage | IF = ±5mA, TA = -40 to 125°C | ISOM8115-Q1, ISOM8116-Q1, ISOM8117-Q1, ISOM8118-Q1 | 1.2 | 1.5 | V | |
IR | Input reverse current | VR = 5V, TA = -40 to 125°C | ISOM8110-Q1, ISOM8111-Q1, ISOM8112-Q1, ISOM8113-Q1 | 10 | µA |
||
CIN | Input capacitance | At 1MHz, VF = 0V | ISOM8110-Q1, ISOM8111-Q1, ISOM8112-Q1, ISOM8113-Q1 | 19 | pF | ||
CIN | Input capacitance | At 1MHz, VF = 0V | ISOM8115-Q1, ISOM8116-Q1, ISOM8117-Q1, ISOM8118-Q1 | 6 | pF | ||
OUTPUT | |||||||
CCE | Collector-emitter capacitance | 1MHz, VF = 0V | ISOM811x-Q1 | 10 | pF | ||
VCE(SAT) | Collector-emitter saturation voltage | IF = 20mA, IC = 1mA, TA = -40 to 125°C | ISOM811x-Q1 | 0.3 | V | ||
IC_DARK | Collector dark current | VCE = 20V, IF = 0mA, TA = -40 to 125°C | ISOM811x-Q1 | 100 | nA | ||
IEC | Reverse current | VEC = 7V, IF = 0mA, TA = -40 to 125°C | ISOM811x-Q1 | 100 | μA | ||
IC_OFF | OFF_state collector current | VF = 0.7V, VCE = 48V, TA = -40 to 125°C | ISOM811x-Q1 | 10 | µA |
||
CTR(1) | |||||||
CTR | Current Transfer Ratio | IF = 2mA, VCE = 5V, TA = -40 to 125°C | ISOM8110-Q1 | 80 | 130 | 180 | % |
ISOM8115-Q1 | 80 | 130 | 180 | % | |||
ISOM8111-Q1 | 120 | 180 | 270 | % | |||
ISOM8116-Q1 | 120 | 180 | 270 | % | |||
ISOM8112-Q1 | 200 | 300 | 450 | % | |||
ISOM8117-Q1 | 200 | 300 | 450 | % | |||
ISOM8113-Q1 | 295 | 440 | 655 | % | |||
ISOM8118-Q1 | 295 | 440 | 655 | % | |||
CTR | Current Transfer Ratio | IF = 5mA, VCE = 5V, TA = -40 to 125°C | ISOM8110-Q1 | 100 | 120 | 155 | % |
ISOM8115-Q1 | 100 | 120 | 155 | % | |||
ISOM8111-Q1 | 150 | 180 | 230 | % | |||
ISOM8116-Q1 | 150 | 180 | 230 | % | |||
ISOM8112-Q1 | 255 | 300 | 380 | % | |||
ISOM8117-Q1 | 255 | 300 | 380 | % | |||
ISOM8113-Q1 | 375 | 440 | 560 | % | |||
ISOM8118-Q1 | 375 | 440 | 560 | % |