SLLSFO4C December 2022 – September 2023 ISOM8710 , ISOM8711
PRODMIX
The ISOM871x devices receive current input and provide isolated voltage outputs. ISOM8710 has an output buffer on the receiver side which is capable of providing enough current to drive most logic-input devices. ISOM8711 has an open-collector output driven by an output buffer. Both devices are capable of isolating signals of up to 25 Mbps datarates and have an isolation voltage rating of 3750 VRMS between side 1 and side 2.