Product details

Rating Catalog Product type CMOS Data rate (max) (Mbps) 25 Withstand isolation voltage (VISO) (Vrms) 3750 CMTI (min) (kV/µs) 85 Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 3.3 Supply voltage (max) (V) 5
Rating Catalog Product type CMOS Data rate (max) (Mbps) 25 Withstand isolation voltage (VISO) (Vrms) 3750 CMTI (min) (kV/µs) 85 Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 3.3 Supply voltage (max) (V) 5
SOIC (DFF) 5 24.57 mm² 3.51 x 7
  • Drop-in replacement and pin-to-pin upgrade to industry standard high-speed digital optocouplers
  • Single-channel diode-emulator input
  • Output options:
    • ISOM8710: CMOS
    • ISOM8711: Open-collector
  • Wide supply range (V CC): 2.7 V to 5.5 V
  • High data rate: up to 25 Mbps
    • Maximum propagation delay: 52 ns
    • Maximum pulse width distortion: 17 ns
    • Maximum propagation delay skew: 15 ns
  • Robust isolation barrier:
    • Isolation rating: up to 3750-V RMS
    • Working voltage: 500-V RMS
    • Surge capability: up to 10-kV
    • Minimum transient immunity: ±125-kV/µs
  • Wide temperature range: –40°C to +125°C
  • Small SOIC-5 package
  • Safety-related certifications planned:
    • UL 1577 recognition, 3750-V RMS isolation
    • DIN EN IEC 60747-17 (VDE 0884-17) conformity per VDE
    • IEC 62368-1, IEC 61010-1 certifications
    • CQC GB 4943.1 certification
  • Drop-in replacement and pin-to-pin upgrade to industry standard high-speed digital optocouplers
  • Single-channel diode-emulator input
  • Output options:
    • ISOM8710: CMOS
    • ISOM8711: Open-collector
  • Wide supply range (V CC): 2.7 V to 5.5 V
  • High data rate: up to 25 Mbps
    • Maximum propagation delay: 52 ns
    • Maximum pulse width distortion: 17 ns
    • Maximum propagation delay skew: 15 ns
  • Robust isolation barrier:
    • Isolation rating: up to 3750-V RMS
    • Working voltage: 500-V RMS
    • Surge capability: up to 10-kV
    • Minimum transient immunity: ±125-kV/µs
  • Wide temperature range: –40°C to +125°C
  • Small SOIC-5 package
  • Safety-related certifications planned:
    • UL 1577 recognition, 3750-V RMS isolation
    • DIN EN IEC 60747-17 (VDE 0884-17) conformity per VDE
    • IEC 62368-1, IEC 61010-1 certifications
    • CQC GB 4943.1 certification

The ISOM871x devices are single-channel opto-emulators with diode-emulator inputs and digital outputs. The devices are pin-compatible and drop-in replaceable for many traditional optocouplers, allowing enhancement to industry-standard packages with no PCB redesign. These devices can transmit data rates up to 25 Mbps and can output 3.3-V and 5-V signals with two logic-output options: CMOS-compatible ouput (ISOM8710) and open-collector output (ISOM8711).

ISOM871x opto-emulators offer significant reliability and performance advantages compared to optocouplers, including high common mode transient immunity (CMTI), low propagation delay, small pulse width distortion (PWD), low power consumption, wider temperature ranges, and tight process controls resulting in small part-to-part skew. Since there is no aging effect to compensate for, the emulated diode-input stage consumes less power than optocouplers. ISOM871x devices are offered in a small SOIC-5 package, supporting a 3.75-kV RMS isolation rating. Its high performance and reliability enable its use in motor drives, I/O modules in industrial controllers, factory automation applications, and more. To learn more about the advantages of opto-emulator technology, please read Introduction to Opto-emulators.

The ISOM871x devices are single-channel opto-emulators with diode-emulator inputs and digital outputs. The devices are pin-compatible and drop-in replaceable for many traditional optocouplers, allowing enhancement to industry-standard packages with no PCB redesign. These devices can transmit data rates up to 25 Mbps and can output 3.3-V and 5-V signals with two logic-output options: CMOS-compatible ouput (ISOM8710) and open-collector output (ISOM8711).

ISOM871x opto-emulators offer significant reliability and performance advantages compared to optocouplers, including high common mode transient immunity (CMTI), low propagation delay, small pulse width distortion (PWD), low power consumption, wider temperature ranges, and tight process controls resulting in small part-to-part skew. Since there is no aging effect to compensate for, the emulated diode-input stage consumes less power than optocouplers. ISOM871x devices are offered in a small SOIC-5 package, supporting a 3.75-kV RMS isolation rating. Its high performance and reliability enable its use in motor drives, I/O modules in industrial controllers, factory automation applications, and more. To learn more about the advantages of opto-emulator technology, please read Introduction to Opto-emulators.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW ISOM8711 ACTIVE DC input, open-collector output, single-channel high-speed opto-emulator Open-collector output

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet ISOM871x 3.75-kVRMS, High-Speed Single-Channel Opto-Emulator datasheet (Rev. C) PDF | HTML 14 Sep 2023
White paper Understanding failure modes in isolators (Rev. B) PDF | HTML 29 Jan 2024
Technical article Opto-emulators explained: Why you should upgrade your optocoupler technology PDF | HTML 05 Jan 2024
Application brief Demystifying Isolation Certification Standards: Optocouplers vs Opto-emulators PDF | HTML 19 Oct 2023
Product overview Replacing Optocouplers With Opto-Emulators PDF | HTML 18 Sep 2023
Application note Introduction to Opto-Emulators PDF | HTML 13 Sep 2023
Certificate ISOM8710DFFEVM EU RoHS Declaration of Conformity (DoC) 24 Oct 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOM8710DFFEVM — ISOM8710 evaluation module for 3.75-kVRMS high-speed single-channel opto-emulator

ISOM8710DFFEVM is an evaluation madule used to evaluate the high-speed single-channel opto-emulator ISOM8710 in a 5-pin DFF SOIC package  The EVM has additional footprints that gives the user flexiblity to add external components to test a variety of common applications. The EVM features (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

ISOM8710 IBIS Model

SLLM500.ZIP (25 KB) - IBIS Model
Simulation model

ISOM8710 Unencrypted SPICE Model Package

SLLM499.ZIP (1 KB) - TISpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (DFF) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos