SLLSFO4C December 2022 – September 2023 ISOM8710 , ISOM8711
PRODMIX
The device is designed to operate from an input voltage supply range between 2.7 V and 5.5 V. To help facilitate reliable operation at data rates and supply voltages, a 0.1-μF bypass capacitor is recommended on the VCC power supply pin. Place the capacitor within 2 mm of the VCC pin and as close to the VCC pin as possible.
If only a single primary-side power supply is available in an application, isolated power can be generated for the secondary-side with the help of an isolation transformer driver, such as Texas Instruments' SN6501, SN6505A/B, or SN6507. For such applications, detailed power supply design and transformer selection recommendations are available in the data sheets for each of these products and their respective product webpages on TI.com.