SLLSFO4C December 2022 – September 2023 ISOM8710 , ISOM8711
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Output signal rise time | Figure 8-2, CL = 15 pF | 10 | ns | ||
tf | Output signal fall time | Figure 8-2, CL = 15 pF | 10 | ns | ||
tPLH | Propagation delay time for output LOW to HIGH transition | Figure 8-2, IF = 6 mA to 0 mA, CL = 15 pF. Tr = Tf = 5 ns | 52 | ns | ||
tPHL | Propagation delay time for output HIGH to LOW transition | Figure 8-2, IF = 0 mA to 6 mA, CL = 15 pF. Tr = Tf = 5 ns | 52 | ns | ||
PWD | Pulse Width Distortion |tPHL - tPLH| | Figure 8-2, IF = 6 mA, CL = 15 pF. Tr = Tf = 5 ns | 4.7 | 17 | ns | |
tpsk | Part-to-part delay skew | IF = 6 mA, CL = 15 pF. Tr = Tf = 5 ns | 15 | ns | ||
|CMTILl | Common mode transient immunity with a static LOW output | Figure 8-5, VCM = 1200 Vp-p, IF = 6 mA, output = LOW | ±125 | ±150 | kV/µs | |
lCMTIH| | Common mode transient immunity with a static HIGH output | Figure 8-5, VCM = 1200 Vp-p, IF = 0 mA, output = HIGH | ±800 | ±1000 | kV/µs | |
TIE | Time Interval Error | 216 – 1 PRBS data at 20 Mbps, IF = 6 mA | 4.2 | 12 | ns |