SLLSFO4C December   2022  – September 2023 ISOM8710 , ISOM8711

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Device Comparison
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Power Ratings
    6. 7.6  Insulation Specifications
    7. 7.7  Safety-Related Certifications
    8. 7.8  Safety Limiting Values
    9. 7.9  Electrical Characteristics—DC 
    10. 7.10 Switching Characteristics, ISOM8710
    11. 7.11 Switching Characteristics, ISOM8711
    12. 7.12 Typical Characteristics
  9. Parameter Measurement Information
  10. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
    4. 9.4 Device Functional Modes
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Sizing RIN
        2. 10.2.2.2 Driving the Input with a Buffer
        3. 10.2.2.3 Calculating RL for ISOM8711
      3. 10.2.3 Application Curves
    3. 10.3 Power Supply Recommendations
    4. 10.4 Layout
      1. 10.4.1 Layout Guidelines
      2. 10.4.2 Layout Example
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
  • DFF|5
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

Over operating junction temperature range (unless otherwise noted).(1)
MIN MAX UNIT
Supply voltage(2) VCC -0.3 6 V
Input reverse voltage(3) VR 5 V
Output collector voltage, ISOM8711 only VOC –0.3 VCC + 0.5 V
Input forward current IF 25 mA
Peak transient input current(4) IFT 1 A
Output current, ISOM8710 only IO -15 15 mA
Output collector current, ISOM8711 only IO 50 mA
Input power dissipation PDI 75 mW
Output collector power dissipation, ISOM8711 only PDO 85 mW
Operating junction temperature TJ 150 °C
Storage temperature Tstg -65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values except differential I/O bus voltages are with respect to the local ground potential and are peak voltage values
Input reverse voltage is measured from CAT pin with respect to the AN pin
<1 µs pulse width, 300 pulses per second