SLLSFO4C December 2022 – September 2023 ISOM8710 , ISOM8711
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | IF = 20 mA, VCC = 5.5 V, TJ = 150°C, CL = 15 pF, Input a 2-MHz 50% duty cycle square wave | 70 | mW | ||
PD1 | Maximum power dissipation (side-1) | 50 | mW | |||
PD2 | Maximum power dissipation (side-2) | 20 | mW |