SLLSFC6D November 2021 – January 2023 ISOUSB111
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ISOUSB111DWR | SOIC | DW | 16 | 2000 | 330.0 | 16.4 | 10.75 | 10.7 | 2.7 | 12.0 | 16.0 | Q1 |
ISOUSB111DWXR | SSOP | DWX | 16 | 1000 | 330.0 | 16.4 | 12.05 | 6.15 | 3.3 | 16.0 | 16.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
ISOUSB111DWR | SOIC | DW | 16 | 2000 | 350.0 | 350.0 | 43.0 |
ISOUSB111DWXR | SSOP | DWX | 16 | 1000 | 350.0 | 350.0 | 43.0 |