Product details

Rating Catalog Isolation rating Reinforced Data rate (max) (Mbps) 12 Working isolation voltage (VIOWM) (Vrms) 1500 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125
Rating Catalog Isolation rating Reinforced Data rate (max) (Mbps) 12 Working isolation voltage (VIOWM) (Vrms) 1500 Surge isolation voltage (VIOSM) (VPK) 12800 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SSOP (DWX) 16 60.255 mm² 5.85 x 10.3
  • Compliant to USB 2.0
  • Supports low speed (1.5 Mbps) and full speed (12 Mbps) signaling
  • Automatic speed and connection detection
  • Supports L1 (sleep) and L2 (suspend) low-power states
  • Supports automatic role reversal for USB On-The-Go (OTG) and Type-C® Dual Role Port (DRP) designs
  • High CMTI: 100 kV/µs
  • VBUS voltage range: 4.25 V to 5.5 V
    • 3.3 V internal LDO
  • Meets CISPR32 class B emissions limits
  • Ambient temperature range: –40°C to +125°C
  • 16-SOIC and 16-SSOP package options
  • Safety-related certifications:
    • 7071-VPK VIOTM and 2121-VPK VIORM (Reinforced) per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000-VRMS isolation for 1 minute per UL 1577
    • IEC 62368-1, IEC 60601-1 and IEC 61010-1 certifications
    • CQC, TUV and CSA certifications
    • 16-SOIC certifications complete; 16-SSOP certifications planned
  • Compliant to USB 2.0
  • Supports low speed (1.5 Mbps) and full speed (12 Mbps) signaling
  • Automatic speed and connection detection
  • Supports L1 (sleep) and L2 (suspend) low-power states
  • Supports automatic role reversal for USB On-The-Go (OTG) and Type-C® Dual Role Port (DRP) designs
  • High CMTI: 100 kV/µs
  • VBUS voltage range: 4.25 V to 5.5 V
    • 3.3 V internal LDO
  • Meets CISPR32 class B emissions limits
  • Ambient temperature range: –40°C to +125°C
  • 16-SOIC and 16-SSOP package options
  • Safety-related certifications:
    • 7071-VPK VIOTM and 2121-VPK VIORM (Reinforced) per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000-VRMS isolation for 1 minute per UL 1577
    • IEC 62368-1, IEC 60601-1 and IEC 61010-1 certifications
    • CQC, TUV and CSA certifications
    • 16-SOIC certifications complete; 16-SSOP certifications planned

ISOUSB111 is a galvanically-isolated USB 2.0 compliant repeater supporting low speed (1.5 Mbps) and full speed (12 Mbps) signaling rates. The device supports automatic connect and speed detection, reflection of pull-ups/pull-downs, and link power management allowing drop-in USB hub, host, peripheral and cable isolation. The device also supports automatic role reversal - if after disconnect, a new connect is detected on the Upstream facing port, then the Upstream and Downstream port definitions are reversed. This feature enables the device to support USB On-The-Go (OTG) and Type-C Dual Role Port (DRP) implementations. This device uses a silicon dioxide (SiO2) insulation barrier with a withstand voltage of up to 5000 VRMS and a working voltage of 1500 VRMS. Used in conjunction with isolated power supplies, the device protects against high voltage, and prevents noise currents from the bus from entering the local ground. The ISOUSB111 device is available for reinforced isolation. It supports a wide ambient temperature range of –40°C to +125°C. The device is available in the standard SOIC-16 (16-DW) package and a smaller SSOP-16 (16-DWX) package.

ISOUSB111 is a galvanically-isolated USB 2.0 compliant repeater supporting low speed (1.5 Mbps) and full speed (12 Mbps) signaling rates. The device supports automatic connect and speed detection, reflection of pull-ups/pull-downs, and link power management allowing drop-in USB hub, host, peripheral and cable isolation. The device also supports automatic role reversal - if after disconnect, a new connect is detected on the Upstream facing port, then the Upstream and Downstream port definitions are reversed. This feature enables the device to support USB On-The-Go (OTG) and Type-C Dual Role Port (DRP) implementations. This device uses a silicon dioxide (SiO2) insulation barrier with a withstand voltage of up to 5000 VRMS and a working voltage of 1500 VRMS. Used in conjunction with isolated power supplies, the device protects against high voltage, and prevents noise currents from the bus from entering the local ground. The ISOUSB111 device is available for reinforced isolation. It supports a wide ambient temperature range of –40°C to +125°C. The device is available in the standard SOIC-16 (16-DW) package and a smaller SSOP-16 (16-DWX) package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
ISOUSB211 ACTIVE Low-emission isolated USB repeater supporting low, high and full speed Recommended for higher data rate 480 Mbps with programmable equalization feature to the compared device

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOUSB111DWEVM — ISOUSB111 evaluation module for full/low speed isolated USB repeater

ISOUSB111DWEVM is an evaluation module used to evaluate the high-performance, 5000-VRMS reinforced isolated USB repeater in 16-pin DW SOIC package (package code-DW). The EVM features enough test points and jumper options to enable evaluation of the device with minimal external components.

User guide: PDF | HTML
Buy from a distributor
Evaluation board

ISOUSB111DWXEVM — ISOUSB111 evaluation module for low emissions, high full low speed isolated USB repeater

ISOUSB111DWXEVM is an evaluaiton module used to evaluate the high-performance, 5000-VRMS reinforced isolated USB repeater in 16-pin SSOP (DWZ-16) package. The EVM features enough test points & jumper options to enable evaluation of the device with minimal external components.

User guide: PDF | HTML
Buy from a distributor
Simulation model

ISOUSB111 IBIS Model

SLLM496.ZIP (117 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian
SSOP (DWX) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos