SLLSFC6D November 2021 – January 2023 ISOUSB111
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CHARACTERISTICS | ||||||
IVBUSx or IV3P3Vx | VBUS or V3P3V current consumption - Full Speed (FS) and Low Speed (LS) modes | Receive side FS Active (6 MHz signal rate), Figure 7-9, CL = 50 pF | 12 | 15.3 | mA | |
Transmit side FS Active (6 MHz signal rate), Figure 7-9, CL = 50 pF | 9.5 | 13 | mA | |||
Receive side LS Active (750 kHz signal rate), Figure 7-10, CL = 450 pF | 11 | 13.5 | mA | |||
Transmit side LS Active (750 kHz signal rate), Figure 7-10, CL = 450 pF | 9.5 | 13 | mA | |||
FS/LS Idle State (US side or DS side) | 7.4 | 11 | mA | |||
IVBUSx or IV3P3Vx | VBUS or V3P3V current consumption - L1 Sleep mode | Upstream Facing side | 7.5 | 9.8 | mA | |
Downstream Facing side | 7.3 | 9.5 | mA | |||
IVBUSx or IV3P3Vx | VBUS or V3P3V current consumption - L2 Suspend mode | Upstream Facing side | 1.07 | 1.55 | mA | |
Downstream Facing side | 5.6 | 7.5 | mA | |||
IVBUSx or IV3P3Vx | VBUS or V3P3V current consumption - Not attached | Upstream Facing side | 6.2 | 8.5 | mA | |
Downstream Facing side | 6.2 | 8.9 | mA | |||
UV+(VBUSx) (1) | Under voltage threshold when supply voltage is rising, VBUS | 4.0 | V | |||
UV-(VBUSx) (1) | Under voltage threshold when supply voltage is falling, VBUS | 3.6 | V | |||
UVHYS(VBUSx) (1) | Under voltage threshold hysteresis, VBUS | 0.08 | V | |||
UV+(V3P3Vx) | Under voltage threshold when supply voltage is rising, V3P3V | 2.95 | V | |||
UV-(V3P3Vx) | Under voltage threshold when supply voltage is falling, V3P3V | 1.95 | V | |||
UVHYS(V3P3Vx) | Under voltage threshold hysteresis, V3P3V | 0.11 | V | |||
DIGITAL INPUTS | ||||||
VIH | High-level input voltage | 0.7 x V3PV3x | V | |||
VIL | Low-level input voltage | 0.3 x V3PV3x | V | |||
VIHYS | Input transition threshold hysteresis | 0.3 | V | |||
IIH | High-level input current | 1 | µA | |||
IIL | Low-level input current | 10 | µA | |||
DIGITAL OUTPUTS (V1OK, V2OK) | ||||||
VOH | High-level output voltage | IO = -3 mA for 3.0 V ≤ V3P3Vx ≤ 3.6 V | V3P3Vx - 0.2 | V | ||
VOL | Low-level output voltage | IO = 3 mA for 3.0 V ≤ V3P3Vx ≤ 3.6 V | 0.2 | V | ||
UDx, DDx, INPUT CAPACITANCE AND TERMINATION | ||||||
ZINP_xDx | Impedance to GND, no pull up/down | Vin=3.6 V, V3P3Vx=3.0 V, TJ < 125 ℃, USB 2.0 Spec Section 7.1.6 | 300 | kΩ | ||
CIO_xDx | Capacitance to GND | Measured with VNA at 240MHz, Driver Hi-Z | 10 | pF | ||
RPUI | Bus Pull up Resistor on Upstream Facing Port (idle) | USB 2.0 Spec Section 7.1.5 | 0.9 | 1.1 | 1.575 | kΩ |
RPUR | Bus Pull up Resistor on Upstream Facing Port (receiving) | USB 2.0 Spec Section 7.1.5 | 1.5 | 2.2 | 3 | kΩ |
RPD | Bus Pull-down Resistor on Downstream Facing Port | USB 2.0 Spec Section 7.1.5 | 14.25 | 19 | 24.8 | kΩ |
VTERM | Termination voltage for Upstream facing port pullup (RPU) | USB 2.0 Spec Section 7.1.5, measured on D+ or D- with pull up enabled on upstream port with external load disconnected. | 3 | 3.6 | V | |
UDx, DDx, INPUT LEVELS LS/FS | ||||||
VIH | High (driven) | USB 2.0 Spec Section 7.1.4 (measured at connector) | 2 | V | ||
VIHZ | High (floating) | USB 2.0 Spec Section 7.1.4 (Host downstream port pull down resistor enabled and Device pulled up to 3.0 V - 3.6 V). | 2.7 | 3.6 | V | |
VIL | Low | USB 2.0 Spec Section 7.1.4 | 0.8 | V | ||
VDI | Differential Input Sensitivity | |(xD+)-(xD-)|; USB 2.0 Spec Figure 7-19; (measured at connector) | 0.2 | V | ||
VCM | Common Mode Range | Includes VDI range; USB 2.0 Spec Figure 7-19; (measured at connector) | 0.8 | 2.5 | V | |
UDx, DDx, OUTPUT LEVELS LS/FS | ||||||
VOL | Low | USB 2.0 Spec Section 7.1.1, (measured at connector with RL of 0.9 kΩ to 3.6 V. ) | 0 | 0.3 | V | |
VOH | High (Driven) | USB 2.0 Spec Section 7.1.1 (measured at connector with RL of 14.25 kΩ to GND. ) | 2.8 | 3.6 | V | |
VOSE1 | SE1 | USB 2.0 Spec Section 7.1.1 | 0.8 | V | ||
ZFSTERM | Driver Series Output Resistance | USB 2.0 Spec Section 7.1.1 and Figure 7-4, Measured during VOL or VOH | 28 | 44 | Ω | |
VCRS | Output Signal Crossover Voltage | Measured as in USB 2.0 Spec Section 7.1.1 Figures 7-8, 7-9 and 7-10; Excluding the first transition from the Idle state | 1.3 | 2 | V | |
THERMAL SHUTDOWN | ||||||
TSD+ | Thermal shutdown turn-on temperature | 160 | 170 | 180 | °C | |
TSD- | Thermal shutdown turn-off temperature | 150 | 160 | 170 | °C | |
TSDHYS | Thermal shutdown hysteresis | 10 | °C |