The ISOW7721 device is a galvanically-isolated dual-channel digital isolator with an integrated high-efficiency power converter with low emissions. The integrated DC-DC converter provides up to 550 mW of isolated power, eliminating the need for a separate isolated power supply in space-constrained isolation designs. If additional power is needed, the ISOW7721 supports multi-device chaining, increasing the integrated power output to > 1 W using two devices in a system.
FEATURE |
ISOW7721 ISOW7721F |
---|---|
Protection Level | Reinforced |
Surge Test Voltage | 10 kVPK |
Isolation Rating | 5000 VRMS |
Working Voltage | 1000 VRMS / 1500 VPK |
Package | DFM (20) |
Body Size (Nom) | 12.83 mm × 7.5 mm |
DATE | REVISION | NOTES |
---|---|---|
July 2022 | * | Initial release. |