Product details

Rating Catalog Isolation rating Reinforced Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1000 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 85 Operating temperature range (°C) -40 to 125 Type Digital isolator
Rating Catalog Isolation rating Reinforced Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1000 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 85 Operating temperature range (°C) -40 to 125 Type Digital isolator
SOIC (DFM) 20 132.149 mm² 12.83 x 10.3
  • 100 Mbps data rate
  • Integrated DC-DC converter with low-emissions, low-noise
    • Emissions optimized to meet CISPR 32 and EN 55032 Class B with >5 dB margin on 2 layer board
    • Low frequency power converter at 25 MHz enabling low noise performance
    • Low output ripple: 24 mV
  • High efficiency output power
    • Efficiency at max load: 46%
    • Up to 0.55-W output power
    • VISOOUT accuracy of ± 5%
    • 5 V to 5 V: Max available load current = 110 mA
    • 5 V to 3.3 V: Max available load current = 140 mA
    • 3.3 V to 3.3 V: Max available load current = 60 mA
  • Support for multi-ISOW7721 chain to increase system power output to > 1-W and > 200 mA
  • Independent power supply for channel isolator & power converter
    • Logic supply (VIO): 1.71-V to 5.5-V
    • Power converter supply (VDD): 3-V to 5.5-V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
  • Reinforced and Basic isolation options
  • High CMTI: 100-kV/µs (typical)
  • Safety Related Certifications (Planned):
    • VDE reinforced and basic insulation per DIN VDE V 0884-11:2017-01
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1-2011 certifications
  • Extended temperature range: –40°C to +125°C
  • 20-pin wide body SOIC package
  • 100 Mbps data rate
  • Integrated DC-DC converter with low-emissions, low-noise
    • Emissions optimized to meet CISPR 32 and EN 55032 Class B with >5 dB margin on 2 layer board
    • Low frequency power converter at 25 MHz enabling low noise performance
    • Low output ripple: 24 mV
  • High efficiency output power
    • Efficiency at max load: 46%
    • Up to 0.55-W output power
    • VISOOUT accuracy of ± 5%
    • 5 V to 5 V: Max available load current = 110 mA
    • 5 V to 3.3 V: Max available load current = 140 mA
    • 3.3 V to 3.3 V: Max available load current = 60 mA
  • Support for multi-ISOW7721 chain to increase system power output to > 1-W and > 200 mA
  • Independent power supply for channel isolator & power converter
    • Logic supply (VIO): 1.71-V to 5.5-V
    • Power converter supply (VDD): 3-V to 5.5-V
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
  • Reinforced and Basic isolation options
  • High CMTI: 100-kV/µs (typical)
  • Safety Related Certifications (Planned):
    • VDE reinforced and basic insulation per DIN VDE V 0884-11:2017-01
    • UL 1577 component recognition program
    • IEC 62368-1, IEC 61010-1, IEC 60601-1 and GB 4943.1-2011 certifications
  • Extended temperature range: –40°C to +125°C
  • 20-pin wide body SOIC package

The ISOW7721 device is a galvanically-isolated dual-channel digital isolator with an integrated high-efficiency power converter with low emissions. The integrated DC-DC converter provides up to 550 mW of isolated power, eliminating the need for a separate isolated power supply in space-constrained isolation designs. If additional power is needed, the ISOW7721 supports multi-device chaining, increasing the integrated power output to > 1 W using two devices in a system.

The ISOW7721 device is a galvanically-isolated dual-channel digital isolator with an integrated high-efficiency power converter with low emissions. The integrated DC-DC converter provides up to 550 mW of isolated power, eliminating the need for a separate isolated power supply in space-constrained isolation designs. If additional power is needed, the ISOW7721 supports multi-device chaining, increasing the integrated power output to > 1 W using two devices in a system.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ISOW7721 Two-Channel Digital Isolator with Integrated Low-Emissions, Low-Noise DC-DC Converter datasheet PDF | HTML 21 Dec 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOW7741DFMEVM — ISOW7741 quad-channel digital isolator with integrated DC-DC converter evaluation module

ISOW7741DFMEVM is an evaluaiton module used to evaluate the quad channel high-performance, 5000-VRMS reinforced quad-channel digital Isolators with integrated high-efficiency, and low-emissions DC-DC converter ISOW774x in a 20-Pin WB SOIC package (Package Code-DFM). The EVM features enough test (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOIC (DFM) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos