SLLSF40B November 2017 – September 2019 ISOW7821
PRODUCTION DATA.
The ISOW7821 device is a high-performance, dual-channel reinforced digital isolators with an integrated high-efficiency power converter. The integrated DC-DC converter provides up to 650 mW of isolated power at high efficiency and can be configured for various input and output voltage configurations. Therefore this device eliminates the need for a separate isolated power supply in space-constrained isolated designs.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISOW7821 | SOIC (16) | 10.30 mm × 7.50 mm |