Product details

Rating Catalog Isolation rating Reinforced Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1000 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125 Type Digital isolator
Rating Catalog Isolation rating Reinforced Number of channels 2 Forward/reverse channels 1 forward / 1 reverse Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1000 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125 Type Digital isolator
SO-MOD (DWE) 16 106.09 mm² 10.3 x 10.3
  • Integrated High-Efficiency DC-DC Converter With On-Chip Transformer
  • 100 Mbps data rate
  • Robust isolation barrier:
    • >100-Year projected lifetime at 1 kVRMS working voltage
    • Up to 5000 VRMS isolation rating
    • Up to 10 kVPK surge capability
    • ±100 kV/µs minimum CMTI
  • 3-V to 5.5-V Wide Input Supply Range
  • Regulated 5-V or 3.3-V Output
  • Up to 0.65-W Output Power
  • 5 V to 5 V; 5 V to 3.3 V: Available Load Current ≥ 130 mA
  • 3.3 V to 3.3 V: Available Load Current ≥ 75 mA
  • Soft-Start to Limit Inrush Current
  • Overload and Short-Circuit Protection
  • Thermal Shutdown
  • Default Output: High and Low Options
  • Low Propagation Delay: 13 ns Typ (5-V Supply)
  • Robust Electromagnetic Compatibility (EMC)
    • System-Level ESD, EFT, and Surge Immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low Emissions
  • 16-pin Wide SOIC Package
  • Extended Temperature Range: –40°C to +125°C
  • Safety-Related Certifications:
    • 7071-VPK Reinforced Isolation per DIN VDE V 0884-11:2017-01
    • 5000-VRMS Isolation for 1 Minute per UL 1577
    • CSA Certification per IEC 60950-1, IEC 62368-1, and IEC 60601-1 End Equipment Standards
    • CQC Approval per GB4943.1-2011
    • TUV Certification According to EN 60950-1, EN62368-1 and EN 61010-1
  • Integrated High-Efficiency DC-DC Converter With On-Chip Transformer
  • 100 Mbps data rate
  • Robust isolation barrier:
    • >100-Year projected lifetime at 1 kVRMS working voltage
    • Up to 5000 VRMS isolation rating
    • Up to 10 kVPK surge capability
    • ±100 kV/µs minimum CMTI
  • 3-V to 5.5-V Wide Input Supply Range
  • Regulated 5-V or 3.3-V Output
  • Up to 0.65-W Output Power
  • 5 V to 5 V; 5 V to 3.3 V: Available Load Current ≥ 130 mA
  • 3.3 V to 3.3 V: Available Load Current ≥ 75 mA
  • Soft-Start to Limit Inrush Current
  • Overload and Short-Circuit Protection
  • Thermal Shutdown
  • Default Output: High and Low Options
  • Low Propagation Delay: 13 ns Typ (5-V Supply)
  • Robust Electromagnetic Compatibility (EMC)
    • System-Level ESD, EFT, and Surge Immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low Emissions
  • 16-pin Wide SOIC Package
  • Extended Temperature Range: –40°C to +125°C
  • Safety-Related Certifications:
    • 7071-VPK Reinforced Isolation per DIN VDE V 0884-11:2017-01
    • 5000-VRMS Isolation for 1 Minute per UL 1577
    • CSA Certification per IEC 60950-1, IEC 62368-1, and IEC 60601-1 End Equipment Standards
    • CQC Approval per GB4943.1-2011
    • TUV Certification According to EN 60950-1, EN62368-1 and EN 61010-1

The ISOW7821 device is a high-performance, dual-channel reinforced digital isolators with an integrated high-efficiency power converter. The integrated DC-DC converter provides up to 650 mW of isolated power at high efficiency and can be configured for various input and output voltage configurations. Therefore this device eliminates the need for a separate isolated power supply in space-constrained isolated designs.

The ISOW7821 device provides high electromagnetic immunity and low emissions while isolating CMOS or LVCMOS digital I/Os. The signal-isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier, whereas, power isolation uses on-chip transformers separated by thin film polymer as insulating material. Various configurations of forward and reverse channels are available. If the input signal is lost, the default output is high for the ISOW7821 device and low for the device with the F suffix (see the Device Features).

These devices help prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISOW7821 device has been significantly enhanced to ease system-level ESD, EFT, surge and emissions compliance. The high-efficiency of the power converter allows operation at a higher ambient temperature. The ISOW7821 device is available in a 16-pin SOIC wide-body (SOIC-WB) DWE package.

The ISOW7821 device is a high-performance, dual-channel reinforced digital isolators with an integrated high-efficiency power converter. The integrated DC-DC converter provides up to 650 mW of isolated power at high efficiency and can be configured for various input and output voltage configurations. Therefore this device eliminates the need for a separate isolated power supply in space-constrained isolated designs.

The ISOW7821 device provides high electromagnetic immunity and low emissions while isolating CMOS or LVCMOS digital I/Os. The signal-isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier, whereas, power isolation uses on-chip transformers separated by thin film polymer as insulating material. Various configurations of forward and reverse channels are available. If the input signal is lost, the default output is high for the ISOW7821 device and low for the device with the F suffix (see the Device Features).

These devices help prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISOW7821 device has been significantly enhanced to ease system-level ESD, EFT, surge and emissions compliance. The high-efficiency of the power converter allows operation at a higher ambient temperature. The ISOW7821 device is available in a 16-pin SOIC wide-body (SOIC-WB) DWE package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ISOW7721 ACTIVE Low emissions, dual-channel, 1/1, reinforced digital isolator with integrated power Performance upgrade with lower radiation emission and lower output ripple

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet ISOW7821 High-Performance, 5000-VRMS Reinforced Dual-Channel Digital Isolator With Integrated High-Efficiency, Low-Emissions DC-DC Converter datasheet (Rev. B) PDF | HTML 23 Aug 2019
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. V) 07 Feb 2025
White paper Improve Your System Performance by Replacing Optocouplers with Digital Isolators (Rev. C) PDF | HTML 07 Sep 2023
Certificate CQC Certificate for ISOxxDWx (Rev. J) 27 Mar 2023
Certificate CSA Certificate for ISOW78xxDWE 21 Feb 2023
Certificate TUV Certificate for Isolation Devices (Rev. K) 05 Aug 2022
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. P) 05 Aug 2022
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 16 Nov 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 11 Jun 2021
Application brief How to Isolate Signal and Power for an RS-485 System (Rev. C) PDF | HTML 25 May 2021
Application brief How to Isolate Signal and Power in Isolated CAN Systems (Rev. C) PDF | HTML 25 May 2021
Application brief How to Isolate Signal and Power for I2C (Rev. B) PDF | HTML 19 May 2021
EVM User's guide Universal Digital Isolator Evaluation Module PDF | HTML 04 Mar 2021
Application brief Overvoltage Protection for Isolated DC/DC Converter (Rev. A) 19 Sep 2019
Technical article Designing compact, efficient and high performing multiparameter patient monitors PDF | HTML 25 Jun 2019
Application note Low-Emission Designs With ISOW7841 Integrated Signal and Power Isolator (Rev. C) 26 Feb 2019
Technical article Understanding current sensing in HEV/EV batteries PDF | HTML 02 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOW7841EVM — ISOW7841 quad-channel digital isolator with integrated DC/DC converter evaluation module

The ISOW7841EVM is an evaluation module (EVM) used to evaluate the ISOW7841. The ISOW7841 is a high-performance, reinforced quad-channel digital isolator with integrated DC/DC converter in a wide-body SOIC package (package code, DWE). The EVM features enough test points and jumper (...)

User guide: PDF
Buy from a distributor
Reference designs

TIDA-00847 — Size and Cost Optimized Binary Module Reference Design Using Digital Isolator with Integrated Power

This reference design showcases space- and cost-optimized architecture for a 4-channel DC-input binary module with improved measurement accuracy and status indication using only two products simplifying system design. MCU-based binary module improves measurement resolution of binary input (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DWE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos