SLLSF40B November 2017 – September 2019 ISOW7821
PRODUCTION DATA.
Table 2 lists the supply configurations for these devices.
SEL INPUT | VCC | VISO |
---|---|---|
Shorted to VISO | 5 V | 5 V |
Shorted to GND2 or floating | 5 V | 3.3 V |
Shorted to GND2 or floating | 3.3 V(1) | 3.3 V(2) |
Table 3 lists the functional modes for ISOW7821 device.
INPUT SUPPLY
(VCC) |
INPUT
(INx) |
OUTPUT
(OUTx) |
COMMENTS |
---|---|---|---|
PU | H | H | Output channel assumes the logic state of its input |
L | L | ||
Open | Default | Default mode(2): When INx is open, the corresponding output channel assumes logic based on default output mode of selected version | |
PD | x | Undetermined(3) |