SLLSF40B November 2017 – September 2019 ISOW7821
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN1 | 7 | — | Output enable for side 1.
Output pins on side 1 are enabled when EN1 is high or open. Output pins on side 1 are high impedance when EN1 is low. |
GND1 | 2, 8 | — | Ground connection for VCC |
GND2 | 9, 15 | — | Ground connection for VISO |
INA | 3 | I | Input channel A |
OUTB | 4 | I | Output channel B |
NC | 5 | — | Not connected |
NC | 6 | — | Not connected |
NC | 10 | — | Not connected |
NC | 12 | — | Not connected |
OUTA | 14 | O | Output channel A |
INB | 13 | O | Input channel B |
SEL | 11 | I | VISO selection pin.
VISO = 5 V when SEL is connected to VISO. VISO = 3.3 V, when SEL is connected to GND2 or left floating. For more information see the Device Functional Modes. |
VCC | 1 | — | Supply voltage |
VISO | 16 | — | Isolated supply voltage determined by SEL pin |