SLLSF40B November 2017 – September 2019 ISOW7821
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ICC | Current drawn from supply | No external ILOAD; VI = 0 V (ISOW7821);
VI = VS(1)(ISOW7821 with F suffix) |
17 | mA | ||
No external ILOAD; VI = VSI (ISOW7821);
VI = 0 V (ISOW7821 with F suffix) |
14 | |||||
All channels switching with square wave clock input of 1 Mbps; CL = 15 pF, No external ILOAD | 16 | |||||
All channels switching with square wave clock input of 10 Mbps; CL = 15 pF, No external ILOAD | 17 | |||||
All channels switching with square wave clock input of 100 Mbps; CL = 15 pF, No external ILOAD | 27 | |||||
IISO(OUT)(2) | Current available on isolated supply | VI = 0 V (ISOW7821); VI = VSI (ISOW7821 with F suffix) | 127 | mA | ||
VI = VSI (ISOW7821); VI = 0 V (ISOW7821 with F suffix) | 130 | |||||
All channels switching with square wave clock input of 1 Mbps; CL= 15 pF | 128 | |||||
All channels switching with square wave clock input of 10 Mbps; CL = 15 pF | 128 | |||||
All channels switching with square wave clock input of 100 Mbps; CL = 15 pF | 126 |