The ISOW784x is a family of high-performance, quad-channel reinforced digital isolators with an integrated high-efficiency power converter. The integrated DC-DC converter provides up to 650 mW of isolated power at high efficiency and can be configured for various input and output voltage configurations. Therefore these devices eliminate the need for a separate isolated power supply in space-constrained isolated designs.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISOW7840 ISOW7841 ISOW7842 ISOW7843 ISOW7844 | SOIC (16) | 10.30 mm × 7.50 mm |