A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ISOW7740 ACTIVE Low-emissions, low-ripple, quad-channel, 4/0, reinforced digital isolator with integrated power Performance upgrade with lower radiation emission and lower output ripple

Product details

Rating Catalog Isolation rating Reinforced Number of channels 4 Forward/reverse channels 4 forward / 0 reverse Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1000 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125 Type Digital isolator
Rating Catalog Isolation rating Reinforced Number of channels 4 Forward/reverse channels 4 forward / 0 reverse Data rate (max) (Mbps) 100 Working isolation voltage (VIOWM) (Vrms) 1000 Surge isolation voltage (VIOSM) (VPK) 10000 Transient isolation voltage (VIOTM) (VPK) 7071 Withstand isolation voltage (VISO) (Vrms) 5000 CMTI (min) (kV/µs) 100 Operating temperature range (°C) -40 to 125 Type Digital isolator
SO-MOD (DWE) 16 106.09 mm² 10.3 x 10.3
  • 100 Mbps data rate
  • Robust isolation barrier:
    • >100-Year projected lifetime at 1 kVRMS working voltage
    • Up to 5000 VRMS isolation rating
    • Up to 10 kVPK surge capability
    • ±100 kV/µs minimum CMTI
  • Integrated high-efficiency DC-DC converter with on-chip transformer
  • 3-V to 5.5-V Wide input supply range
  • Regulated 5-V or 3.3-V output
  • Up to 0.65-W output power
  • 5 V to 5 V; 5 V to 3.3 V: Available load current ≥ 130 mA
  • 3.3 V to 3.3 V: Available load current ≥ 75 mA
  • 3.3 V to 5 V: Available load current ≥ 40 mA
  • Soft-start to limit inrush current
  • Overload and short-circuit protection
  • Thermal shutdown
  • Default output: High and Low options
  • Low propagation delay: 13 ns Typ (5-V supply)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • 16-pin Wide SOIC package
  • Extended temperature range: –40°C to +125°C
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN V VDE V 0884-11:2017-01
    • 5000-VRMS isolation for 1 minute per UL 1577
    • CSA Certification per IEC 60950-1, IEC 62368-1 and IEC 60601-1 end equipment standards
    • CQC Approval per GB4943.1-2011
    • TUV Certification according to EN 60950-1 and EN 61010-1
  • 100 Mbps data rate
  • Robust isolation barrier:
    • >100-Year projected lifetime at 1 kVRMS working voltage
    • Up to 5000 VRMS isolation rating
    • Up to 10 kVPK surge capability
    • ±100 kV/µs minimum CMTI
  • Integrated high-efficiency DC-DC converter with on-chip transformer
  • 3-V to 5.5-V Wide input supply range
  • Regulated 5-V or 3.3-V output
  • Up to 0.65-W output power
  • 5 V to 5 V; 5 V to 3.3 V: Available load current ≥ 130 mA
  • 3.3 V to 3.3 V: Available load current ≥ 75 mA
  • 3.3 V to 5 V: Available load current ≥ 40 mA
  • Soft-start to limit inrush current
  • Overload and short-circuit protection
  • Thermal shutdown
  • Default output: High and Low options
  • Low propagation delay: 13 ns Typ (5-V supply)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • 16-pin Wide SOIC package
  • Extended temperature range: –40°C to +125°C
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN V VDE V 0884-11:2017-01
    • 5000-VRMS isolation for 1 minute per UL 1577
    • CSA Certification per IEC 60950-1, IEC 62368-1 and IEC 60601-1 end equipment standards
    • CQC Approval per GB4943.1-2011
    • TUV Certification according to EN 60950-1 and EN 61010-1

The ISOW784x is a family of high-performance, quad-channel reinforced digital isolators with an integrated high-efficiency power converter. The integrated DC-DC converter provides up to 650 mW of isolated power at high efficiency and can be configured for various input and output voltage configurations. Therefore these devices eliminate the need for a separate isolated power supply in space-constrained isolated designs.

The ISOW784x is a family of high-performance, quad-channel reinforced digital isolators with an integrated high-efficiency power converter. The integrated DC-DC converter provides up to 650 mW of isolated power at high efficiency and can be configured for various input and output voltage configurations. Therefore these devices eliminate the need for a separate isolated power supply in space-constrained isolated designs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 20
Type Title Date
* Data sheet ISOW784x High-Performance, 5000-VRMS Reinforced Quad-Channel Digital Isolators with Integrated High-Efficiency, Low-Emissions DC-DC Converter datasheet (Rev. G) PDF | HTML 24 Aug 2021
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. V) 07 Feb 2025
White paper 신뢰할 수 있는 합리적 가격대의 절연 기술 개발과 관련한 고전압 설계 문제의 해결 (Rev. C) PDF | HTML 16 May 2024
White paper 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) PDF | HTML 07 Mar 2024
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C) PDF | HTML 26 Sep 2023
White paper Improve Your System Performance by Replacing Optocouplers with Digital Isolators (Rev. C) PDF | HTML 07 Sep 2023
Certificate CQC Certificate for ISOxxDWx (Rev. J) 27 Mar 2023
Certificate CSA Certificate for ISOW78xxDWE 21 Feb 2023
Certificate TUV Certificate for Isolation Devices (Rev. K) 05 Aug 2022
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. P) 05 Aug 2022
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 16 Nov 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 11 Jun 2021
Application brief How to Isolate Signal and Power for an RS-485 System (Rev. C) PDF | HTML 25 May 2021
Application brief How to Isolate Signal and Power in Isolated CAN Systems (Rev. C) PDF | HTML 25 May 2021
Application brief How to Isolate Signal and Power for I2C (Rev. B) PDF | HTML 19 May 2021
EVM User's guide Universal Digital Isolator Evaluation Module PDF | HTML 04 Mar 2021
Application brief Overvoltage Protection for Isolated DC/DC Converter (Rev. A) 19 Sep 2019
Application note Low-Emission Designs With ISOW7841 Integrated Signal and Power Isolator (Rev. C) 26 Feb 2019
White paper Enabling high voltage quality and reliability 13 Mar 2017
User guide ISOW784x Quad-Channel Digital Isolator With Integrated DC-DC Converter EVM 05 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISOW7841EVM — ISOW7841 quad-channel digital isolator with integrated DC/DC converter evaluation module

The ISOW7841EVM is an evaluation module (EVM) used to evaluate the ISOW7841. The ISOW7841 is a high-performance, reinforced quad-channel digital isolator with integrated DC/DC converter in a wide-body SOIC package (package code, DWE). The EVM features enough test points and jumper (...)

User guide: PDF
Buy from a distributor
Simulation model

ISOW7840 IBIS Model

SLLM342.ZIP (31 KB) - IBIS Model
Reference designs

TIDA-00847 — Size and Cost Optimized Binary Module Reference Design Using Digital Isolator with Integrated Power

This reference design showcases space- and cost-optimized architecture for a 4-channel DC-input binary module with improved measurement accuracy and status indication using only two products simplifying system design. MCU-based binary module improves measurement resolution of binary input (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00892 — Isolated RS-485 With Integrated Signal and Power Reference Design

The TIDA-00892 reference design provides a compact solution capable of generating isolated DC power while supporting isolated RS-485 communication. The design consists of a reinforced digital isolator with integrated power combined with an RS-485 communication transceiver.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01230 — Isolated RS-232 With Integrated Signal and Power Reference Design

The TIDA-01230 reference design provides a compact solution capable of generating isolated DC power while supporting isolated RS-232 communication. The design consists of a reinforced digital isolator with integrated power combined with an RS-232 communication transceiver.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DWE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos