12 Revision History
Changes from July 1, 2023 to June 12, 2024 (from Revision * (July 2023) to Revision A (June 2024))
- (Features) : Updated typical Noise figure to 14dBGo
- (Description) : Updated the packaging variants information in the
tableGo
- (Device Comparison) : Added note for "Compliance targeted"
devicesGo
- (Signal Descriptions) : Updated the incorrect pin signal name,
descriptions and mappings.Go
- (Signal Descriptions) : Moved the Pin Type column before Description
column. Incorrect pin descriptions and mappings are corrected.Go
- (Pin Muxing) : Added SOP[0] and SOP[1] pin muxing details in the
tableGo
- (Pin Muxing) : Moved PULL UP/DOWN TYPE column to the last
column.Go
- (VPP Specification) : Added new section with VPP
specifications.Go
- (BOM Optimized 3.3V I/O Topology) : Added
VNWAGo
- (BOM Optimized 1.8V I/O Topology) : VNWA
addedGo
- (System Topologies) : Added description for each of the two system
topologies.Go
- (Power Topologies) : Updated introduction with more information
regarding the two power topologies.Go
- (Internal LDO output De-cap and layout conditions for BOM optimized
topology) : Added new section addressing range for de-coupling capacitor values
and output path parasitic values.Go
- (Noise and ripple specification) : Added 1.8V noise and ripple
specification note Go
- (Typical Power Consumption Numbers) : Updated description with
device condition and ambient temperature.Go
- (Typical Power Consumption Numbers) : Updated Estimated Power
Consumed in 3.3V IO Mode table - Conditions and Power consumption for power
optimized and BOM optimized modes.Go
- (Typical Power Consumption Numbers) : Updated Estimated Power
Consumed in 1.8V IO Mode table - Conditions and Power consumption for power
optimized and BOM optimized modes.Go
- (Typical Power Consumption Numbers) : Updated Use-Case Power
Consumed in 3.3V Power Optimized Topology (Level Sensing Application) table -
Conditions and Typical Power consumption value.Go
- (Typical Power Consumption Numbers) : Added Use-Case Power Consumed
in 3.3V Power Optimized Topology (Kick to Open Application)
table.Go
- (Peak Current Requirement per Voltage Rail) : Updated the Maximum
current for each power rail is updated in the table.Go
- (RF Specification) : Added typical Noise Figure, S11 of Tx and
RxGo
- (RF Specification) : Updated the Noise Figure plot and 1-dB
compression point (Out Of Band)Go
- (Supported Front End features) : Updated title to
Supported Front End Features from Supported DFE
features.Go
- (Supported Front End features) : Updated supported
ADC sampling ratesGo
- (Supported Front End features) : Updated timing
engine paragraphGo
- (Supported Front End features) : Updated chirp
profile supported by timing engine figure
updatedGo
- (Supported Front End features) : Added
noteGo
- (Power Supply Sequencing) : Updated the SOP sequence. 1.2V, 1.8V and VIOIN
power up synced. Go
- (Clock Specifications) : Corrected the External Clock Mode
Specifications table - units of DC Voltages.Go
- (RDIF Interface Configuration) : Removed the 100Mbps from supported
data rates.Go
- (SCI Timing Requirements) : Added the supported baud
ratesGo
- (Clock Subsystem) : Updated Clock Subsystem
diagram.Go
- (Application Subsystem): Updated the section name and description
from Main Subsystem to Application Subsystem.Go
- (GPADC channels) : Included the APPSS Cortex
M4F®.Go
- (Monitoring and Diagnostics) : Added the new
sectionGo
- (Device Nomenclature) : Updated reflecting production part
number.Go