SNVSBF7 November 2019 LDC1001
PRODUCTION DATA.
Different sensing applications may have a different range of the resonance impedance RP to measure. The LDC1001 measurement range of RP is controlled by setting 2 registers – RP_MIN and RP_MAX. For a given application, RP must never be outside the range set by these register values, otherwise the measured value will be clipped. For optimal sensor resolution, the range of RP_MIN to RP_MAX should not be unnecessarily large. The following procedure is recommended to determine the RP_MIN and RP_MAX register values.