Product details

Number of input channels 1 Rating Catalog Operating temperature range (°C) -40 to 125
Number of input channels 1 Rating Catalog Operating temperature range (°C) -40 to 125
WSON (NHR) 16 20 mm² 5 x 4
  • Magnet-free operation
  • Sub-micron precision
  • Adjustable sensing range (through coil design)
  • Lower system cost
  • Remote sensor placement (decoupling the LDC from harsh environments)
  • High durability (by virtue of contact-less operation)
  • Insensitivity to environmental interference (such as dirt, dust, water, oil)
  • Supply voltage, analog: 4.75 V to 5.25 V
  • Supply voltage, I/O: 1.8 V to 5.25 V
  • Supply current (without LC tank): 1.7 mA
  • RP resolution: 16 bit
  • L resolution: 24 bit
  • LC frequency range: 5 kHz to 5 MHz
  • Magnet-free operation
  • Sub-micron precision
  • Adjustable sensing range (through coil design)
  • Lower system cost
  • Remote sensor placement (decoupling the LDC from harsh environments)
  • High durability (by virtue of contact-less operation)
  • Insensitivity to environmental interference (such as dirt, dust, water, oil)
  • Supply voltage, analog: 4.75 V to 5.25 V
  • Supply voltage, I/O: 1.8 V to 5.25 V
  • Supply current (without LC tank): 1.7 mA
  • RP resolution: 16 bit
  • L resolution: 24 bit
  • LC frequency range: 5 kHz to 5 MHz

The LDC1001 device is a 4.75-V to 5.25-V inductance-to-digital converter designed for parallel resistance (Rp) and inductance (L) measurements. Inductive sensing technology enables precise measurement of linear or angular position of metal targets in automotive and industrial applications.

Inductive sensing is a contactless, short-range sensing technology that can enable high-resolution sensing of conductive targets in the presence of dust, dirt, oil, and moisture, which can be used by applications in harsh environments.

The LDC1001 system consists of an inductive sensor, typically a PCB coil, and a conductive target.

The LDC1001 is available in a 16-pin WSON package and offers several modes of operation. A serial peripheral interface (SPI) simplifies connection to an MCU.

The LDC1001 device is a 4.75-V to 5.25-V inductance-to-digital converter designed for parallel resistance (Rp) and inductance (L) measurements. Inductive sensing technology enables precise measurement of linear or angular position of metal targets in automotive and industrial applications.

Inductive sensing is a contactless, short-range sensing technology that can enable high-resolution sensing of conductive targets in the presence of dust, dirt, oil, and moisture, which can be used by applications in harsh environments.

The LDC1001 system consists of an inductive sensor, typically a PCB coil, and a conductive target.

The LDC1001 is available in a 16-pin WSON package and offers several modes of operation. A serial peripheral interface (SPI) simplifies connection to an MCU.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LDC1101 ACTIVE 1-Ch, 1.8V, 24-bit L, 16-bit Rp, inductance to digital converter for high speed applications LDC1101 offers similar measurements of Rp and L, with more configurability and a lower price.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 12
Type Title Date
* Data sheet LDC1001 Inductance-to-Digital Converter datasheet PDF | HTML 21 Nov 2019
Application note Common Inductive and Capacitive Sensing Applications (Rev. B) PDF | HTML 22 Jun 2021
Application note LDC Device Selection Guide (Rev. D) PDF | HTML 15 Jun 2021
Application note Sensor Design for Inductive Sensing Applications Using LDC (Rev. C) PDF | HTML 21 May 2021
Application note LDC Target Design (Rev. B) PDF | HTML 13 May 2021
EVM User's guide LDC1000/LDC1001/LDC1041/LDC1051 Evaluation Module User's Guide (Rev. B) 15 Nov 2019
Application note LDC100x Temperature Compensation (Rev. A) 12 Nov 2019
Application note Using Multiple Sensors With LDC100x (Rev. A) 12 Nov 2019
Application note Configuring Inductive-to-Digital-Converters for Parallel Resistance (RP) Variati (Rev. B) 11 Nov 2019
Application note Performing L Measurements from LDC DRDY Timing (Rev. A) 11 Nov 2019
Application note Measuring Rp of an L-C Sensor for Inductive Sensing 01 Oct 2015
Technical article Inductive sensing: Meet the new multichannel LDCs PDF | HTML 27 Apr 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LDC1000EVM — LDC1000EVM - Evaluation Module for Inductance to Digital Converter with Sample PCB Coil

The LDC1000EVM (Evaluation Module) demonstrates the use of inductive sensing technology to sense and measure the presence, position or composition of a conductive target object. The module includes an example of a PCB sensor coil. An MSP430 microcontroller is used to interface the LDC to a host (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
WSON (NHR) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos