SNVSBF7 November   2019 LDC1001

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Axial Distance Sensing Application
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Condition
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Inductive Sensing
      2. 7.3.2 Measuring RP With LDC1001
      3. 7.3.3 Measuring Inductance With LDC1001
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power Modes
      2. 7.4.2 INTB Pin Modes
        1. 7.4.2.1 Comparator Mode
        2. 7.4.2.2 Wake-Up Mode
        3. 7.4.2.3 DRDY Mode
    5. 7.5 Programming
      1. 7.5.1 SPI Description
        1. 7.5.1.1 Extended SPI Transactions
    6. 7.6 Register Maps
      1. 7.6.1 Register Description
        1. 7.6.1.1  Revision ID (Address = 0x00)
        2. 7.6.1.2  RP_MAX (Address = 0x01)
        3. 7.6.1.3  RP_MIN (Address = 0x02)
        4. 7.6.1.4  Watchdog Timer Frequency (Address = 0x03)
        5. 7.6.1.5  LDC Configuration (Address = 0x04)
        6. 7.6.1.6  Clock Configuration (Address = 0x05)
        7. 7.6.1.7  Comparator Threshold High LSB (Address = 0x06)
        8. 7.6.1.8  Comparator Threshold High MSB (Address = 0x07)
        9. 7.6.1.9  Comparator Threshold Low LSB (Address = 0x08)
        10. 7.6.1.10 Comparator Threshold Low MSB (Address = 0x09)
        11. 7.6.1.11 INTB Pin Configuration (Address = 0x0A)
        12. 7.6.1.12 Power Configuration (Address = 0x0B)
        13. 7.6.1.13 Status (Address = 0x20)
        14. 7.6.1.14 Proximity Data LSB (Address = 0x21)
        15. 7.6.1.15 Proximity Data MSB (Address = 0x22)
        16. 7.6.1.16 Frequency Counter LSB (Address = 0x23)
        17. 7.6.1.17 Frequency Counter Mid-Byte (Address = 0x24)
        18. 7.6.1.18 Frequency Counter MSB (Address = 0x25)
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Calculation of RP_MIN and RP_MAX
        1. 8.1.1.1 RP_MAX
        2. 8.1.1.2 RP_MIN
      2. 8.1.2 Output Data Rate
      3. 8.1.3 Choosing Filter Capacitor (CFA and CFB Pins)
    2. 8.2 Typical Application
      1. 8.2.1 Axial Distance Sensing Using a PCB Sensor With LDC1001
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Sensor and Target
          2. 8.2.1.2.2 Calculating Sensor Capacitor
          3. 8.2.1.2.3 Choosing Filter Capacitor
          4. 8.2.1.2.4 Setting RP_MIN and RP_MAX
          5. 8.2.1.2.5 Calculating Minimum Sensor Frequency
        3. 8.2.1.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LDC1001 device is a 4.75-V to 5.25-V inductance-to-digital converter designed for parallel resistance (Rp) and inductance (L) measurements. Inductive sensing technology enables precise measurement of linear or angular position of metal targets in automotive and industrial applications.

Inductive sensing is a contactless, short-range sensing technology that can enable high-resolution sensing of conductive targets in the presence of dust, dirt, oil, and moisture, which can be used by applications in harsh environments.

The LDC1001 system consists of an inductive sensor, typically a PCB coil, and a conductive target.

The LDC1001 is available in a 16-pin WSON package and offers several modes of operation. A serial peripheral interface (SPI) simplifies connection to an MCU.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LDC1001 WSON (16) 5.00 mm × 4.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Axial Distance Sensing Application

LDC1001 axial_distanse_measuring_nograph_snoscx2.png