SNVSBF7 November 2019 LDC1001
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SCLK | DI | SPI clock input. SCLK is used to clock-out/clock-in the data from/into the chip. |
2 | CSB | DI | SPI CSB. Multiple devices can be connected on the same SPI bus with each device having a dedicated CSB connection to the MCU so that each device can be uniquely selected. |
3 | SDI | DI | SPI Slave Data In (Master Out Slave In). This should be connected to the Master Out Slave In of the master. |
4 | VIO | P | Digital IO Supply |
6 | DGND | P | Digital ground |
5 | SDO | DO | SPI Slave Data Out (Master In Slave Out). This pin is high-Z when CSB is high. |
7 | CFB | A | LDC filter capacitor |
8 | CFA | A | LDC filter capacitor |
9 | INA | A | External LC Tank. Connected to external LC tank |
10 | INB | A | External LC Tank. Connected to external LC tank |
11 | GND | P | Analog ground |
12 | VDD | P | Analog supply |
13 | CLDO | A | LDO bypass capacitor. A 56-nF capacitor should be connected from this pin to GND. |
14 | TBCLK | DI/A | External time-base clock |
15 | NC | NC | This pin should be left floating. |
16 | INTB | DO | Configurable interrupt output. |
— | DAP | P | Connect to GND for improved thermal performance.(2) |