SNVSBF7 November 2019 LDC1001
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
ƒSCLK | Serial clock frequency | 4 | MHz | |||
tPH | SCLK pulse width high | ƒSCLK = 4 MHz | 0.4 / ƒSCLK | s | ||
tPL | SCLK pulse width low | ƒSCLK = 4 MHz | 0.4 / ƒSCLK | s | ||
tSU | SDI setup time | 10 | ns | |||
tH | SDI hold time | 10 | ns | |||
tODZ | SDO driven-to-tristate time | Measured at 10% / 90% point | 20 | ns | ||
tOZD | SDO tristate-to-driven time | Measured at 10% / 90% point | 20 | ns | ||
tOD | SDO output delay time | 20 | ns | |||
tCSS | CSB setup time | 20 | ns | |||
tCSH | CSB hold time | 20 | ns | |||
tIAG | Inter-access gap | 100 | ns | |||
tDRDYB | Data ready pulse width | Data ready pulse at every 1 / ODR if no data is read | 1 / ƒsensor | s |