SNVSBF7 November 2019 LDC1001
PRODUCTION DATA.
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
---|---|---|---|---|
7:0 | Min Sensor Frequency | R/W | 0x45 | Sets the watchdog timer. The Watchdog timer should be set based on the lowest sensor frequency. If this field is set to too high a value, then the LDC1001 may incorrectly determine a sensor oscillation timeout.
Equation 5. Example:
![]() where
With a Sensor frequency is 1 MHz Min Sensor Frequency = 68.94 × log10(1 × 106/2500) = Round to nearest integer (179.38) = 179 |