SNOSCY0 March 2014 LDC1051
PRODUCTION DATA.
TERMINAL NAME | TERMINAL NO. |
TERMINAL TYPE |
DESCRIPTION |
---|---|---|---|
SCLK | 1 | DO | SPI clock input. SCLK is used to clock-out/clock-in the data from/into the chip |
CSB | 2 | DI | SPI CSB(Chip Select Bar). Multiple devices can be connected on the same SPI bus and CSB can be used to select the device to be communicated with |
SDI | 3 | DI | SPI Slave Data In (Master Out Slave In). This should be connected to the Master Out Slave In of the master |
VIO | 4 | P | Digital IO Supply |
SDO | 5 | DO | SPI Slave Data Out (Master In Slave Out).It is high impedance when CSB is high |
DGND | 6 | P | Digital ground |
CFB | 7 | A | LDC filter capacitor |
CFA | 8 | A | LDC filter capacitor |
INA | 9 | A | External LC Tank. Connect to external LC tank |
INB | 10 | A | External LC Tank. Connect to external LC tank |
GND | 11 | P | Analog ground |
VDD | 12 | P | Analog supply |
CLDO | 13 | A | LDO bypass capacitor. A 56nF capacitor should be connected from this Terminal to GND |
N/C | 14 | N/C | No Connection |
N/C | 15 | N/C | No Connection |
INTB | 16 | DO | Configurable interrupt. This Terminal can be configured to behave in 3 different ways by programing the INT Terminal mode register. Either threshold detect, wakeup, or DRDYB |
DAP | 17 | P | Connect to GND |