SLIS183 June 2017 LM193-MIL
PRODUCTION DATA.
The device consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.
The LM193-MIL device is characterized for operation from −55°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM193-MIL | SOIC (8) | 4.90 mm x 6.00 mm |
CDIP (8) | 10.00 mm x 7.00 mm | |
LCCC (20) | 9.00 mm x 9.00 mm |