SLCS005AF october 1979 – august 2023 LM193 , LM2903 , LM2903B , LM2903V , LM293 , LM293A , LM393 , LM393A , LM393B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TA(1) | LM193 | LM293 LM393 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
VIO | Input offset voltage | VCC = 5 V to 30 V, VIC = VICR min, VO = 1.4 V | 25°C | 2 | 5 | 2 | 5 | mV | |||
Full range | 9 | 9 | |||||||||
IIO | Input offset current | VO = 1.4 V | 25°C | 3 | 25 | 5 | 50 | nA | |||
Full range | 100 | 250 | |||||||||
IIB | Input bias current | VO = 1.4 V | 25°C | –25 | –100 | –25 | –250 | nA | |||
Full range | –300 | –400 | |||||||||
VICR | Common-mode input-voltage range(2) | 25°C | 0 to VCC – 1.5 | 0 to VCC – 1.5 | V | ||||||
Full range | 0 to VCC – 2 | 0 to VCC – 2 | |||||||||
AVD | Large-signal differential-voltage amplification | VCC = 15 V, VO = 1.4 V to 11.4 V, RL ≥ 15 kΩ to VCC | 25°C | 50 | 200 | 50 | 200 | V/mV | |||
IOH | High-level output current | VOH = 5 V | VID = 1 V | 25°C | 0.1 | 0.1 | 50 | nA | |||
VOH = 30 V | VID = 1 V | Full range | 1 | 1 | µA | ||||||
VOL | Low-level output voltage | IOL = 4 mA, | VID = –1 V | 25°C | 150 | 400 | 130 | 400 | mV | ||
Full range | 700 | 700 | |||||||||
IOL | Low-level output current | VOL = 1.5 V, | VID = –1 V | 25°C | 6 | 6 | mA | ||||
ICC | Supply current | RL = ∞ | VCC = 5 V | 25°C | 0.8 | 1 | 0.45 | 1 | mA | ||
VCC = 30 V | Full range | 2.5 | 0.55 | 2.5 |