Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LM25149 42-V Synchronous Buck DC/DC Controller with Ultra-Low IQ and Integrated Active EMI Filter
1 Features
- Functional Safety-Capable
- Two integrated EMI mitigation
mechanisms
- Active EMI Filter for enhanced EMI
performance at lower frequencies
- Selectable dual random spread
spectrum (DRSS) for enhanced EMI performance across low and high-frequency bands
- EMI reduced by an average of 25 dBµV
- Reduces the external
differential-mode input filter size by 50% and lowers systems cost
- Optimized for CISPR 32 Class B
requirements
- Versatile synchronous buck DC/DC
controller
- Wide input voltage range of 3.5 V to
42 V
- 1% accurate, fixed 3.3-V, 5-V, 12-V,
or adjustable output from 0.8 V to 36 V
- 150°C maximum junction
temperature
- Shutdown mode current: 2.3 µA
- No-load sleep current: 9.5 µA
- Stackable up
to two phases
- Advanced dropout with frequency
foldback
- Switching frequency from 100 kHz to 2.2
MHz
- SYNC in and SYNC out capability
- Inherent protection features for robust
design
- Internal hiccup-mode overcurrent
protection
- ENABLE and PGOOD functions
- VCC, VDDA, and gate-drive UVLO
protection
- Internal or external loop
compensation
- Thermal shutdown protection with
hysteresis
- Create a custom design using the LM25149 with WEBENCH® Power Designer