LM25149
42-V synchronous buck DC/DC controller with ultra-low IQ and integrated active EMI filter
LM25149
- Functional Safety-Capable
- Two integrated EMI mitigation mechanisms
- Active EMI Filter for enhanced EMI performance at lower frequencies
- Selectable dual random spread spectrum (DRSS) for enhanced EMI performance across low and high-frequency bands
- EMI reduced by an average of 25 dBµV
- Reduces the external differential-mode input filter size by 50% and lowers systems cost
- Optimized for CISPR 32 Class B requirements
- Versatile synchronous buck DC/DC controller
- Wide input voltage range of 3.5 V to 42 V
- 1% accurate, fixed 3.3-V, 5-V, 12-V, or adjustable output from 0.8 V to 36 V
- 150°C maximum junction temperature
- Shutdown mode current: 2.3 µA
- No-load sleep current: 9.5 µA
- Stackable up to two phases
- Advanced dropout with frequency foldback
- Switching frequency from 100 kHz to 2.2 MHz
- SYNC in and SYNC out capability
- Inherent protection features for robust design
- Internal hiccup-mode overcurrent protection
- ENABLE and PGOOD functions
- VCC, VDDA, and gate-drive UVLO protection
- Internal or external loop compensation
- Thermal shutdown protection with hysteresis
- Create a custom design using the LM25149 with WEBENCH Power Designer
The LM25149 is a 42-V, ultra-low IQ synchronous buck DC/DC controller for high-current, single-output applications. The controller uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The LM25149 can be set up in interleaved dual-phase mode with accurate current sharing for high-current applications. It can operate with VIN as low as 3.5 V, at nearly 100% duty cycle if needed.
The LM25149 has two unique EMI reduction features: active EMI filter and dual random spread spectrum (DRSS). The active EMI filter senses any noise or ripple voltage on the DC input bus and injects an out-of-phase cancellation signal to reduce the disturbance. DRSS combines low-frequency triangular and high-frequency randomized modulations to mitigate EMI across lower and higher frequency bands, respectively. This hybrid technique aligns with the multiple resolution bandwidth (RBW) settings specified in industry-standard EMC tests.
Additional features of the LM25149 include 150°C maximum junction temperature operation, user-selectable diode emulation for lower current consumption at light-load conditions, open-drain power-good flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated VCC bias supply regulator and bootstrap diode, internal 3-ms soft-start time, and thermal shutdown protection with automatic recovery.
The LM25149 controller comes in a 3.5-mm × 5.5-mm thermally enhanced, 24-pin VQFN package with an exposed pad to aid in thermal dissapation.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM25149 42-V Synchronous Buck DC/DC Controller with Ultra-Low IQ and Integrated Active EMI Filter datasheet (Rev. B) | PDF | HTML | 15 Dec 2021 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
White paper | Time-Saving and Cost-Effective Innovations for EMI Reduction (Rev. A) | PDF | HTML | 28 Nov 2023 | |
Application note | How to Implement a Simple Constant Current Regulation Scheme to a PCM Based Buck | PDF | HTML | 16 Aug 2023 | |
User guide | LM25149-Q1 EVM User's Guide (Rev. A) | PDF | HTML | 29 Apr 2022 | |
Functional safety information | LM25149 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 07 Dec 2021 | |
E-book | An Engineer’s Guide to Low EMI in DC/DC Regulators | 21 Apr 2021 | ||
Technical article | How to reduce EMI and shrink power-supply size with an integrated active EMI filte | PDF | HTML | 05 Apr 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM25149-Q1EVM-2100 — LM25149-Q1 5.5-V to 36-V, low IQ, synchronous buck DC/DC controller evaluation module
LM5149-Q1EVM-400 — LM5149-Q1 evaluation module, 72-V, low-IQ, synchronous buck DC/DC controller with active EMI filter
The LM5149-Q1EVM-400 high-density evaluation module (EVM) is designed to showcase the performance of the LM5149-Q1 high-performance, automotive, synchronous buck DC/DC buck controller. The EVM operates over a wide input voltage range of 15 V to 72 V to deliver a fixed 12-V output with better than (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGY) | 24 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.