SNVSCT9 October 2024 LM251772
PRODUCTION DATA
The provides slope compensation for stable operation and the best transient performance over a wide operating range.
First a correction factor needs to be calculated from Equation 29
If the used inductor has no inductance de-rating the inductor de-rating can be disabled with the SEL_INDUC_DERATE Table 9-15.
If the used inductor has no inductance de-rating and the system has no programming capability via the I2C, the mSC selected with the CFG/SLOPE pin must be increased by the value selected on the INC_INDUC_DERATE see Table 8-6 (e.g.: msc x 1.2 or msc x 1.3). By doing so there is a compromise on the slope compensation and the PSM entry threshold.
Based on the calculated correction factor the slope compensation can be programmed through I2C or by connecting a resistor to ADDR/Slope pin. See Table 8-4 for selecting the resistor value based on the slope compensation correction factor.