SNVSCT9 October   2024 LM251772

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Handling Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Buck-Boost Control Scheme
        1. 8.3.1.1 Buck Mode
        2. 8.3.1.2 Boost Mode
        3. 8.3.1.3 Buck-Boost Mode
      2. 8.3.2  Power Save Mode
      3. 8.3.3  Reference System
        1. 8.3.3.1 VIO LDO and nRST-PIN
      4. 8.3.4  Supply Voltage Selection – VSMART Switch and Selection Logic
      5. 8.3.5  Enable and Undervoltage Lockout
        1. 8.3.5.1 UVLO
      6. 8.3.6  Internal VCC Regulators
        1. 8.3.6.1 VCC1 Regulator
        2. 8.3.6.2 VCC2 Regulator
      7. 8.3.7  Error Amplifier and Control
        1. 8.3.7.1 Output Voltage Regulation
        2. 8.3.7.2 Output Voltage Feedback
        3. 8.3.7.3 Voltage Regulation Loop
        4. 8.3.7.4 Dynamic Voltage Scaling
      8. 8.3.8  Output Voltage Discharge
      9. 8.3.9  Peak Current Sensor
      10. 8.3.10 Short Circuit - Hiccup Protection
      11. 8.3.11 Current Monitor/Limiter
        1. 8.3.11.1 Overview
        2. 8.3.11.2 Output Current Limitation
        3. 8.3.11.3 Output Current Monitor
      12. 8.3.12 Oscillator Frequency Selection
      13. 8.3.13 Frequency Synchronization
      14. 8.3.14 Output Voltage Tracking
        1. 8.3.14.1 Analog Voltage Tracking
        2. 8.3.14.2 Digital Voltage Tracking
      15. 8.3.15 Slope Compensation
      16. 8.3.16 Configurable Soft Start
      17. 8.3.17 Drive Pin
      18. 8.3.18 Dual Random Spread Spectrum – DRSS
      19. 8.3.19 Gate Driver
      20. 8.3.20 Cable Drop Compensation (CDC)
      21. 8.3.21 CFG-pin and R2D Interface
      22. 8.3.22 Advanced Monitoring Features
        1. 8.3.22.1  Overview
        2. 8.3.22.2  BUSY
        3. 8.3.22.3  OFF
        4. 8.3.22.4  VOUT
        5. 8.3.22.5  IOUT
        6. 8.3.22.6  INPUT
        7. 8.3.22.7  TEMPERATURE
        8. 8.3.22.8  CML
        9. 8.3.22.9  OTHER
        10. 8.3.22.10 ILIM_OP
        11. 8.3.22.11 nFLT/nINT Pin Output
        12. 8.3.22.12 Status Byte
      23. 8.3.23 Protection Features
        1. 8.3.23.1  Thermal Shutdown (TSD)
        2. 8.3.23.2  Over Current Protection
        3. 8.3.23.3  Output Over Voltage Protection 1 (OVP1)
        4. 8.3.23.4  Output Over Voltage Protection 2 (OVP2)
        5. 8.3.23.5  Input Voltage Protection (IVP)
        6. 8.3.23.6  Input Voltage Regulation (IVR)
        7. 8.3.23.7  Power Good
        8. 8.3.23.8  Boot-Strap Under Voltage Protection
        9. 8.3.23.9  Boot-strap Over Voltage Clamp
        10. 8.3.23.10 CRC - CHECK
    4. 8.4 Device Functional Modes
      1. 8.4.1 Overview
      2. 8.4.2 Logic State Description
    5. 8.5 Programming
      1. 8.5.1 I2C Bus Operation
      2. 8.5.2 Clock Stretching
      3. 8.5.3 Data Transfer Formats
      4. 8.5.4 Single READ from a Defined Register Address
      5. 8.5.5 Sequential READ Starting from a Defined Register Address
      6. 8.5.6 Single WRITE to a Defined Register Address
      7. 8.5.7 Sequential WRITE Starting at a Defined Register Address
  10. LM251772 Registers
  11. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1  Custom Design with WEBENCH Tools
        2. 10.2.2.2  Frequency
        3. 10.2.2.3  Feedback Divider
        4. 10.2.2.4  Inductor and Current Sense Resistor Selection
        5. 10.2.2.5  Output Capacitor
        6. 10.2.2.6  Input Capacitor
        7. 10.2.2.7  Slope Compensation
        8. 10.2.2.8  UVLO Divider
        9. 10.2.2.9  Soft-Start Capacitor
        10. 10.2.2.10 MOSFETs QH1 and QL1
        11. 10.2.2.11 MOSFETs QH2 and QL2
        12. 10.2.2.12 Loop Compensation
        13. 10.2.2.13 External Component Selection
      3. 10.2.3 Application Curves
    3. 10.3 Wireless Charging Supply
    4. 10.4 USB-PD Source with Power Path
    5. 10.5 Parallel (Multiphase) Operation
  12. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  13. 12Revision History
  14. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Power Save Mode

With the MODE pin low, power save mode (PSM) is active. In this operating mode, the switching activity is reduced and efficiency is maximized. If the mode pin is high, power save mode is disabled. The converter then operates operates in continuous conduction mode (CCM) or forced PWM mode (fPWM).

In PFM boost, buck or in buck-boost mode, the converter is operating down to the minimum defined peak current. If this minimum current (PSM entry threshold) is reached the PWM changes the operation to single pulse. The single pulse operation consists all three states (I, II.III). The duty cycles in single pulse operation are timer based and adopt to the different VIN and VOUT sense voltages. To get a small output voltage ripple the converter modulation scheme uses one or multiply single pulses for the switching activity below the PSM entry threshold.

If the inductor current (load current) further decreases, the frequency of the single pulses are reduced to approximately one quarter of the selected switching frequency. With a further decrease of the inductor (load current) the output voltage increases, as the energy consumed by the load is less than what the converter generates during switching. If the VO increase the voltage regulation loop detects the increase and turns the device into a pause or if enabled (e.g Table 8-6) a TI proprietary sleep mode (uSleep).

In uSleep mode, both low sides are turned on to provide the high-side gate supply for HB1 and HB2 are charged. Other internal circuits are partially turned off to reduce the current consumption of the converter to a minimum possible. In case the output voltage reaches the nominal output voltage set point, the switching activity starts again after a short wake-up time.

LM251772 Timing Diagram for the Power
                    Save Mode (uSleep Disabled) Figure 8-6 Timing Diagram for the Power Save Mode (uSleep Disabled)
LM251772 Timing Diagram for the Power
                    Save Mode (uSleep Enabled) Figure 8-7 Timing Diagram for the Power Save Mode (uSleep Enabled)

The PSM - ACM (automated conduction mode) is a high output current power save mode for the 4 switch buck-boost operation. In the buck-boost operation area with loads higher than the PSM entry threshold, switching pulses are skipped and the control enters ACM. Here the device regulation maintains in State II and conducts the input to the output of the power stage. When necessary, the control initiates switching activities with a minimum time of state I or state III to maintain the inductor current as required by the voltage regulation loop. Hence the output voltage is still fully regulated and the device maintains all protection features like the OCP.

LM251772 Functional State Diagram for
                    the PSM with default register settings Figure 8-8 Functional State Diagram for the PSM with default register settings

The LM251772 features an adaptive power save mode threshold (see Generic graph of PSM entry threshold and ripple current versus input voltage ). The internal algorithm derives IVT(PSM) from:

  • The applied input voltage sense on VIN pin
  • The output voltage derived from the VOUT pin
  • The selected or programmed slope compensation factor (msc) via the ADDR/SLOPE pin (Table 8-4) or SEL_SLOPE_COMP register in Table 9-15.
  • The selected inductor de-rating factor on the CFG3-pin (Table 8-6). The INC_INDUCTOR_DERATING increases the default setting by 1-LSB. Or the programmed SEL_INDUCT_DERATE register in Table 9-15. The inductor de-rating must be selected based on the inductor manufacturer data sheet at the maximum current the power stage(RCS) of the LM51772 is designed for.

LM251772 Generic graph of PSM entry
                    threshold and ripple current versus input voltage Figure 8-9 Generic graph of PSM entry threshold and ripple current versus input voltage

If the converter operates in Buck operation with on-times smaller than ≈300ns and light load conditions, it's recommended to turn-on the SYNC output instead of using the SYNC input function to provide low inductor current ripple.