SNVS180N April 2002 – April 2016 LM2750
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | LM2750-5.0 | LM2750-ADJ | ||
CAP+ | 10 | 10 | P | Flying capacitor positive terminal |
CAP– | 7 | 7 | P | Flying capacitor negative terminal |
FB | — | 3 | P | Feedback pin |
GND | 3 | — | G | This pin must be connected externally to the ground pins (pins 5, 6, and the DAP). |
GND | 5, 6 | 5, 6 | G | Ground - These pins must be connected externally. |
SD | 4 | 4 | I/O | Active-low shutdown input. A 200-kΩ resistor is connected internally between this pin and GND to pull the voltage on this pin to 0 V, and shut the part down, when the pin is left floating. |
VIN | 8, 9 | 8, 9 | P | Input voltage - The pins must be connected externally. |
VOUT | 1, 2 | 1, 2 | P | Output voltage - These pins must be connected externally. |
DAP | √ | √ | GND | The DAP (Exposed Pad) functions as a thermal connection when soldered to a copper plane. |