LM2750

ACTIVE

2.7-V to 5.6-VIN low-noise switched-capacitor boost doubler

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.12 Vin (min) (V) 2.7 Vin (max) (V) 5.6 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1700 Features Enable, Regulated Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (µA) 5000
Rating Catalog Operating temperature range (°C) -40 to 85 Type Charge pump Iout (max) (A) 0.12 Vin (min) (V) 2.7 Vin (max) (V) 5.6 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 1700 Features Enable, Regulated Vout (min) (V) 5 Vout (max) (V) 5 Iq (typ) (µA) 5000
WSON (DSC) 10 9 mm² 3 x 3 WSON (NGY) 10 9 mm² 3 x 3
  • Wide Input Voltage Range: 2.7 V to 5.6 V
  • Inductorless Solution: Application Requires Only Three Small Ceramic Capacitors
  • Fixed 5-V Output and Adjustable Output Voltage Options Available
  • 85% Peak Efficiency
    • 70% Average Efficiency Over Li-Ion Input Range (2.9 V to 4.2 V)
  • Output Current up to 120 mA With 2.9 V ≤ VIN ≤ 5.6 V
    • Output Current up to 40 mA With 2.7 V ≤ VIN ≤ 2.9 V
  • Fixed 1.7-MHz Switching Frequency for a Low-Noise, Low-Ripple Output Signal
  • Pre-Regulation Minimizes Input Current Ripple, Keeping the Battery Line
    (VIN) Virtually Noise-Free
  • Shutdown Supply Current Less Than 2 µA
  • Tiny WSON Package With Outstanding Power Dissipation: Usually No Derating Required
  • Wide Input Voltage Range: 2.7 V to 5.6 V
  • Inductorless Solution: Application Requires Only Three Small Ceramic Capacitors
  • Fixed 5-V Output and Adjustable Output Voltage Options Available
  • 85% Peak Efficiency
    • 70% Average Efficiency Over Li-Ion Input Range (2.9 V to 4.2 V)
  • Output Current up to 120 mA With 2.9 V ≤ VIN ≤ 5.6 V
    • Output Current up to 40 mA With 2.7 V ≤ VIN ≤ 2.9 V
  • Fixed 1.7-MHz Switching Frequency for a Low-Noise, Low-Ripple Output Signal
  • Pre-Regulation Minimizes Input Current Ripple, Keeping the Battery Line
    (VIN) Virtually Noise-Free
  • Shutdown Supply Current Less Than 2 µA
  • Tiny WSON Package With Outstanding Power Dissipation: Usually No Derating Required

The LM2750 is a regulated switched-capacitor doubler that produces a low-noise output voltage. The 5-V output voltage option (LM2750-5.0) can supply up to 120 mA of output current over a 2.9-V to 5.6-V input range, as well as up to 40 mA of output current when the input voltage is as low as 2.7 V. An adjustable output voltage option with similar output current capabilities is also available (LM2750-ADJ). The LM2750 has been placed in TI's 10-pin WSON, a package with excellent thermal properties that keeps the part from overheating under almost all rated operating conditions.

A perfect fit for space-constrained, battery-powered applications, the LM2750 requires only three external components: one input capacitor, one output capacitor, and one flying capacitor. Small, inexpensive ceramic capacitors are recommended for use. In conjunction with the
1.7-MHz fixed switching frequency of the LM2750, these capacitors yield low output-voltage ripple, which is beneficial for systems requiring a low-noise supply. Pre-regulation minimizes input current ripple, thus reducing input noise to negligible levels.

A tightly controlled soft-start feature limits inrush currents during part activation. Shutdown completely disconnects the load from the input. Output current limiting and thermal shutdown circuitry protect both the LM2750 and other connected devices in the event of output shorts or excessive current loads.

For all available packages, see the orderable addendum at the end of the data sheet.

The LM2750 is a regulated switched-capacitor doubler that produces a low-noise output voltage. The 5-V output voltage option (LM2750-5.0) can supply up to 120 mA of output current over a 2.9-V to 5.6-V input range, as well as up to 40 mA of output current when the input voltage is as low as 2.7 V. An adjustable output voltage option with similar output current capabilities is also available (LM2750-ADJ). The LM2750 has been placed in TI's 10-pin WSON, a package with excellent thermal properties that keeps the part from overheating under almost all rated operating conditions.

A perfect fit for space-constrained, battery-powered applications, the LM2750 requires only three external components: one input capacitor, one output capacitor, and one flying capacitor. Small, inexpensive ceramic capacitors are recommended for use. In conjunction with the
1.7-MHz fixed switching frequency of the LM2750, these capacitors yield low output-voltage ripple, which is beneficial for systems requiring a low-noise supply. Pre-regulation minimizes input current ripple, thus reducing input noise to negligible levels.

A tightly controlled soft-start feature limits inrush currents during part activation. Shutdown completely disconnects the load from the input. Output current limiting and thermal shutdown circuitry protect both the LM2750 and other connected devices in the event of output shorts or excessive current loads.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM2750 Low-Noise Switched-Capacitor Boost Regulator datasheet (Rev. N) PDF | HTML 26 Apr 2016
EVM User's guide AN-1269 LM2750-5.0 Evaluation Board (Rev. A) 30 Apr 2013
EVM User's guide AN-1302 LM2750-ADJ Evaluation Board (Rev. B) 30 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian
WSON (NGY) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos