The LM393B and LM2903B devices are the next generation versions of the industry-standard LM393 and LM2903 comparator family. These next generation B-version comparators feature lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2 kV ESD performance and input ruggedness through dedicated ESD clamps. The LM393B and LM2903B can drop-in replace the LM293, LM393 and LM2903, for both "A" and "V" grades.
All devices consist of two independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Quiescent current is independent of the supply voltage.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LM393B, LM2903B, LM193, LM293, LM293A, LM393, LM393A, LM2903, LM2903V, LM2903AV | SOIC (8) | 4.90mm x 3.91mm |
LM393B, LM2903B, LM293, LM293A, LM393, LM393A, LM2903 | VSSOP (8) | 3.00mm x 3.00mm |
LM293, LM393, LM393A, LM2903 | PDIP (8) | 9.81mm × 6.35mm |
LM393, LM393A, LM2903 | SO (8) | 6.20mm x 5.30mm |
LM393B, LM2903B, LM393, LM393A, LM2903, LM2903V, LM2903AV | TSSOP (8) | 3.00mm x 4.40mm |
LM393B, LM2903B | SOT-23 (8) | 2.90mm x 1.60mm |
LM393B, LM2903B | WSON (8) | 2.00mm × 2.00mm |
Specification | LM393B | LM2903B | LM393 LM393A |
LM2903 | LM2903V LM2903AV |
LM193 | LM293 LM293A |
Units |
---|---|---|---|---|---|---|---|---|
Supply Voltage | 2 to 36 | 2 to 36 | 2 to 30 | 2 to 30 | 2 to 32 | 2 to 30 | 2 to 30 | V |
Total Supply
Current (5V to 36V max) |
0.6 to 0.8 | 0.6 to 0.8 | 1 to 2.5 | 1 to 2.5 | 1 to 2.5 | 1 to 2.5 | 1 to 2.5 | mA |
Temperature Range | −40 to 85 | −40 to 125 | 0 to 70 | −40 to 125 | −40 to 125 | −55 to 125 | −25 to 85 | °C |
ESD (HBM) | 2000 | 2000 | 1000 | 1000 | 1000 | 1000 | 1000 | V |
Offset
Voltage (Max over temp) |
± 4 | ± 4 | ± 9 ± 4 |
± 15 | ± 15 ± 4 |
± 9 | ± 9 ± 4 |
mV |
Input Bias Current (typ / max) | 3.5 / 25 | 3.5 / 25 | 25 / 250 | 25 / 250 | 25 / 250 | 25 / 100 | 25 / 250 | nA |
Response Time (typ) | 1 | 1 | 1.3 | 1.3 | 1.3 | 1.3 | 1.3 | µsec |