Refer to the PDF data sheet for device specific package drawings
The LM2903B-Q1 device is the next generation version of the industry-standard LM2903-Q1 comparator family. This next generation family provides outstanding value for cost-sensitive applications, with features including lower offset voltage, higher supply voltage capability, lower supply current, lower input bias current, lower propagation delay, and improved 2kV ESD performance with drop-in replacement convenience.
All devices consist of two independent voltage comparators that are designed to operate over a wide range of voltages. Operation from dual supplies also is possible as long as the difference between the two supplies is within 2V to 36V, and VCC is at least 1.5V more positive than the input common-mode voltage. The outputs can be connected to other open-collector outputs.
The LM2903-Q1 and LM2903B-Q1 are qualified for the AEC-Q100 Grade 1 temperature range of -40°C to +125°C. The LM2903E-Q1 is Qualified for the Grade 0 extended temperature range of -40°C to +150°C.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
LM2903B-Q1 | SOIC (8) | 4.90mm × 3.91mm |
TSSOP (8) | 3.00mm × 4.40mm | |
VSSOP(8) | 3.00mm x 3.00mm | |
WSON (8) | 2.00mm x 2.00mm | |
SOT-23 (8) | 1.60mm × 2.90mm | |
LM2903-Q1 | SOIC (8) | 4.90mm × 3.91mm |
TSSOP (8) | 3.00mm × 4.40mm | |
VSSOP(8) | 3.00mm x 3.00mm | |
LM2903E-Q1 | TSSOP (8) | 3.00mm × 4.40mm |
Specification | LM2903B-Q1 | LM2903-Q1 | LM2903-Q1 "A" Devices |
LM2903-Q1 "AV" Devices |
LM2903E-Q1 | Units |
---|---|---|---|---|---|---|
Specified Supply Votlage | 2 to 36 | 2 to 30 | 2 to 30 | 2 to 32 | 2 to 30 | V |
Total Supply Current (5V to VS max) | 0.6 to 0.8 | 1 to 2.5 | 1 to 2.5 | 1 to 2.5 | 1 to 2.5 | mA |
Temperature Range | −40 to 125 | −40 to 125 | −40 to 125 | −40 to 125 | -40 to 150 | °C |
ESD (HBM / CDM) | 2k / 1k | 1k / 750 | 1k / 750 | 1k / 750 | 1k / 750 | V |
Offset Voltage (max over temp) | ± 4 | ± 15 | ± 4 | ± 4 | ± 15 | mV |
Input Bias Current (typ / max) | 3.5 / 25 | 25 / 250 | 25 / 250 | 25 / 250 | 25 / 250 | nA |
Response Time (typ) | 1 | 1.3 | 1.3 | 1.3 | 1.3 | µsec |