SLCS141M May 2003 – December 2024 LM2903-Q1 , LM2903B-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOIC, VSSOP, PDIP, SO, DDF and TSSOP | DSG | |||
1OUT | 1 | 1 | Output | Output pin of comparator 1 | |
1IN– | 2 | 2 | Input | Negative input pin of comparator 1 | |
1IN+ | 3 | 3 | Input | Positive input pin of comparator 1 | |
GND | 4 | 4 | — | Ground | |
2IN+ | 5 | 5 | Input | Positive input pin of comparator 2 | |
2IN- | 6 | 6 | Input | Negative input pin of comparator 2 | |
2OUT | 7 | 7 | Output | Output pin of comparator 2 | |
VCC | 8 | 8 | — | Positive Supply | |
Thermal Pad | — | PAD | — | Connect directly to GND pin |