SLCS005AF october 1979 – august 2023 LM193 , LM2903 , LM2903B , LM2903V , LM293 , LM293A , LM393 , LM393A , LM393B
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
Response time | RL connected to 5 V through 5.1 kΩ, CL = 15 pF(1)(2) | 100-mV input step with 5-mV overdrive | 1.3 | µs |
TTL-level input step | 0.3 |