SNVSB33 May 2018 LM3102-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
START-UP REGULATOR, VCC | |||||||
VCC | VCC output voltage | CCC = 680 nF, no load | 6 | V | |||
over the full Operating Junction Temperature (TJ) range | 5 | 7.2 | |||||
VIN – VCC | VIN – VCC dropout voltage | ICC = 2 mA | 50 | mV | |||
over the full Operating Junction Temperature (TJ) range | 200 | ||||||
ICC = 20 mA | 350 | ||||||
over the full Operating Junction Temperature (TJ) range | 570 | ||||||
IVCCL | VCC current limit(1) | VCC = 0 V | 65 | mA | |||
over the full Operating Junction Temperature (TJ) range | 40 | ||||||
VCC-UVLO | VCC undervoltage lockout threshold (UVLO) | VIN increasing | 3.75 | V | |||
over the full Operating Junction Temperature (TJ) range | 3.6 | 3.9 | |||||
VCC-UVLO-HYS | VCC UVLO hysteresis | VIN decreasing – HTSSOP package | 130 | mV | |||
tVCC-UVLO-D | VCC UVLO filter delay | 3 | µs | ||||
IIN | IIN operating current | No switching, VFB = 1 V | 0.7 | mA | |||
over the full Operating Junction Temperature (TJ) range | 1 | ||||||
IIN-SD | IIN operating current, Device shutdown | VEN = 0 V | 25 | µA | |||
over the full Operating Junction Temperature (TJ) range | 40 |